Stick On Rubber Discs are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Quantity Per Pad | Base Diameter | View | |
---|---|---|---|---|---|---|
49093 | 0.8353 RM - 0.9252 RM | 69043 In stock |
Black
|
1000
|
0.394 in
10.0 mm
|
|
1.8322 RM - 2.0313 RM | 70582 In stock |
Black
|
1000
|
1.181 in
30.0 mm
|
||
49096 | 1.4791 RM - 1.639 RM | 9018 In stock |
Black
|
500
|
1.575 in
40.0 mm
|
|
49094 | 0.8726 RM - 0.9678 RM | 53399 In stock |
Black
|
1000
|
0.787 in
20.0 mm
|
|
49097 | 2.2303 RM - 2.472 RM | 71254 In stock |
Black
|
500
|
1.772 in
45.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue