Stick On Rubber Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 0.4687 RM - 0.5201 RM | 30 In stock |
Grey
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 32434 | 0.4687 RM - 0.5201 RM | 3033 In stock |
Clear
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
|
| 461236 | 0.4179 RM - 0.4629 RM | 46585 In stock |
Black
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
|
| 0.3724 RM - 0.4121 RM | 2949 In stock |
Grey
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0.4722 RM - 0.5224 RM | 231268 In stock |
Black
|
0.138 in
3.5 mm
|
0.295 in
7.5 mm
|
||
| 0.4483 RM - 0.4961 RM | 10033 In stock |
Clear
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 32431 | 1.0086 RM - 1.1178 RM | 84 In stock |
White
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
|
| 0.9368 RM - 1.0384 RM | 36 In stock |
Clear
|
0.177 in
4.5 mm
|
0.551 in
14.0 mm
|
||
| 0.4722 RM - 0.5224 RM | 3010 In stock |
Clear
|
0.138 in
3.5 mm
|
0.295 in
7.5 mm
|
||
| 1.5275 RM - 1.6927 RM | 20162 In stock |
Grey
|
0.398 in
10.1 mm
|
0.878 in
22.3 mm
|
||
| 462168 | 1.4651 RM - 1.6239 RM | 16 In stock |
Black
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
|
| 1.5801 RM - 1.7511 RM | 18 In stock |
Black
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| 1.5801 RM - 1.7511 RM | 2166 In stock |
Grey
|
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
||
| 0.4179 RM - 0.4629 RM | 20 In stock |
Grey
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| 0.4483 RM - 0.4961 RM | 47455 In stock |
Black
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 1.1283 RM - 1.2503 RM | 137099 In stock |
Grey
|
0.118 in
3.0 mm
|
0.776 in
19.7 mm
|
||
| 0.4179 RM - 0.4629 RM | 92141 In stock |
Clear
|
0.071 in
1.8 mm
|
0.394 in
10.0 mm
|
||
| 0.4436 RM - 0.4921 RM | 68851 In stock |
Black
|
0.197 in
5.0 mm
|
0.437 in
11.1 mm
|
||
| 43045 | 1.4879 RM - 1.649 RM | 119128 In stock |
Black
|
0.217 in
5.5 mm
|
0.787 in
20.0 mm
|
|
| 1.5801 RM - 1.7511 RM | 34 In stock |
Clear
|
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue