Screw Grommets provide a positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation. Quick and easy for added convenience.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Shape | Body Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
0.3671 RM - 0.4068 RM | 61937 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
MSNE-8M-01 | 0.3228 RM - 0.3578 RM | 1040 In stock |
Round
|
0.264 in
6.7 mm
|
|
|
0.335 RM - 0.3718 RM | 164 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
MSNE-16-01 | 0.4792 RM - 0.5312 RM | 40 In stock |
Round
|
0.264 in
6.7 mm
|
|
|
0.4384 RM - 0.4862 RM | 17490 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.2621 RM - 0.2901 RM | 6968 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.3134 RM - 0.3473 RM | 29160 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.3695 RM - 0.4092 RM | 289834 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.3029 RM - 0.335 RM | 8370 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.4325 RM - 0.4792 RM | 44563 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.2761 RM - 0.3059 RM | 4828 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.3158 RM - 0.3502 RM | 38 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
0.3257 RM - 0.3607 RM | 30 In stock |
Round
|
0.264 in
6.7 mm
|
|
||
MSNE-6-01 | 0.3286 RM - 0.3642 RM | 23248 In stock |
Round
|
0.264 in
6.7 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue