Menu Search

Screw In Magnetic Catches - Metal Casing

In stock

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Catch Mechanism Overall Length Mount Type Overall Width Full Material View
6.7896 RM - 7.5233 RM 245 In stock
Counterplate
65.0 mm
Screw On
13.0 mm
99.8471 RM - 110.6339 RM 687 In stock
Catch
49.0 mm
Screw On
16.0 mm
Magnetic Catch - Overall Height - 2.0 mm | 0.079 in ; Overall Length:65.0 mm | 2.559 in ; Catch Mechanism:Counterplate

491993

Price Range
7.5233 RM - 6.7896 RM

Stock Levels
245 In stock
Attributes
  • Case Material
    PA
  • Catch Mechanism
    Counterplate
  • Mount Type
    Screw On
  • Overall Height
    2.0 mm
  • Overall Length
    65.0 mm
Magnetic Catch - Overall Height - 16.0 mm | 0.63 in ; Overall Length:49.0 mm | 1.929 in ; Catch Mechanism:Catch

491981

Price Range
110.6339 RM - 99.8471 RM

Stock Levels
687 In stock
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch
  • Magnet Material
    Die Cast Zinc Alloy
  • Mount Type
    Screw On
  • Distance Between Fixing Holes
    39.0 mm