Menu Search

Screw-On Bumper Feet-Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Base Shape Material Base Height Overall Height Base Diameter View
17.2332 RM - 19.0946 RM 38088 In stock
28.0 mm
M10
Round
Rubber;Steel
12.0 mm
40.0 mm
35.0 mm
19.0666 RM - 21.1259 RM 279 In stock
38.0 mm
M10
Round
Rubber;Steel
12.0 mm
50.0 mm
35.0 mm
17.2332 RM - 19.0946 RM 21573 In stock
38.0 mm
M8
Round
Rubber;Steel
12.0 mm
50.0 mm
35.0 mm
16.1405 RM - 17.8834 RM 7625 In stock
18.0 mm
M8
Round
Rubber;Steel
12.0 mm
30.0 mm
35.0 mm
15.7669 RM - 17.4696 RM 11609 In stock
18.0 mm
M6
Round
Rubber;Steel
12.0 mm
30.0 mm
35.0 mm
10.0309 RM - 11.1148 RM 14445 In stock
38.0 mm
M8
Round
Rubber;Steel
11.0 mm
49.0 mm
30.0 mm
7.755 RM - 8.5926 RM 8802 In stock
18.0 mm
M6
Round
Rubber;Steel
11.0 mm
29.0 mm
30.0 mm
16.1405 RM - 17.8834 RM 10560 In stock
38.0 mm
M6
Round
Rubber;Steel
12.0 mm
50.0 mm
35.0 mm
21.2659 RM - 23.5634 RM 229 In stock
48.0 mm
M12
Round
Rubber;Steel
12.0 mm
60.0 mm
35.0 mm
16.9886 RM - 18.8237 RM 60 In stock
28.0 mm
M12
Round
Rubber;Steel
12.0 mm
40.0 mm
35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 28.0 mm | 1.102 in ; Overall Height - 40.0 mm | 1.575 in

499434

Price Range
19.0946 RM - 17.2332 RM

Stock Levels
38088 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 38.0 mm | 1.496 in ; Overall Height - 50.0 mm | 1.969 in

499435

Price Range
21.1259 RM - 19.0666 RM

Stock Levels
279 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 38.0 mm | 1.496 in ; Overall Height - 50.0 mm | 1.969 in

499433

Price Range
19.0946 RM - 17.2332 RM

Stock Levels
21573 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 18.0 mm | 0.709 in ; Overall Height - 30.0 mm | 1.181 in

499432

Price Range
17.8834 RM - 16.1405 RM

Stock Levels
7625 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 18.0 mm | 0.709 in ; Overall Height - 30.0 mm | 1.181 in

499430

Price Range
17.4696 RM - 15.7669 RM

Stock Levels
11609 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 30.0 mm | 1.181 in ; Base Height - 11.0 mm | 0.433 in ; Stud Length - 38.0 mm | 1.496 in ; Overall Height - 49.0 mm | 1.929 in

499424

Price Range
11.1148 RM - 10.0309 RM

Stock Levels
14445 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Screw-On Feet - Base Diameter - 30.0 mm | 1.181 in ; Base Height - 11.0 mm | 0.433 in ; Stud Length - 18.0 mm | 0.709 in ; Overall Height - 29.0 mm | 1.142 in

499421

Price Range
8.5926 RM - 7.755 RM

Stock Levels
8802 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 38.0 mm | 1.496 in ; Overall Height - 50.0 mm | 1.969 in

499431

Price Range
17.8834 RM - 16.1405 RM

Stock Levels
10560 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 48.0 mm | 1.89 in ; Overall Height - 60.0 mm | 2.362 in

499437

Price Range
23.5634 RM - 21.2659 RM

Stock Levels
229 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 12.0 mm | 0.472 in ; Stud Length - 28.0 mm | 1.102 in ; Overall Height - 40.0 mm | 1.575 in

499436

Price Range
18.8237 RM - 16.9886 RM

Stock Levels
60 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm