Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
---|---|---|---|---|---|---|---|---|---|
1.904 RM - 2.1095 RM | Request the lead time here |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.591 in
15.0 mm
|
||
0.6141 RM - 0.6806 RM | Request the lead time here |
Natural Rubber
|
|
Black
|
Round
|
Rubber
|
0.315 in
8.0 mm
|
||
4.9854 RM - 5.5241 RM | 9500 In stock |
Natural Rubber
|
|
Black
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
||
2.4836 RM - 2.7516 RM | 478055 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.453 in
11.5 mm
|
||
0.4991 RM - 0.5528 RM | 13032 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.28 in
7.1 mm
|
||
SOF-15126 | 3.5255 RM - 3.9073 RM | 17795 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
|
0.8896 RM - 0.9859 RM | 805 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.717 in
18.2 mm
|
||
0.5096 RM - 0.5644 RM | 225018 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.469 in
11.9 mm
|
||
0.5714 RM - 0.6333 RM | 63810 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.433 in
11.0 mm
|
||
6.7651 RM - 7.4953 RM | 2188 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
50701 | 0.3864 RM - 0.4284 RM | 66510 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.378 in
9.6 mm
|
|
11.5468 RM - 12.7941 RM | 3572 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.48 in
63.0 mm
|
||
1.5445 RM - 1.7114 RM | 141256 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
0.6351 RM - 0.7034 RM | 10 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.626 in
15.9 mm
|
||
0.8218 RM - 0.9106 RM | 19418 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.433 in
11.0 mm
|
||
0.3934 RM - 0.436 RM | 158028 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.28 in
7.1 mm
|
||
0.5808 RM - 0.6432 RM | 46992 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
||
1.1505 RM - 1.2748 RM | 79536 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
||
0.6141 RM - 1.1913 RM | 36 In stock |
Rubber
|
|
Black
|
Round
|
LDPE
|
0.315 in
8.0 mm
|
||
2.5163 RM - 2.7878 RM | 195107 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue