Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
---|---|---|---|---|---|---|---|---|---|
1.6291 RM - 1.8054 RM | 16277 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.717 in
18.2 mm
|
||
SOF-15126 | 3.5255 RM - 3.9073 RM | 353 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
|
0.4763 RM - 0.9228 RM | 29 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.354 in
9.0 mm
|
||
0.8505 RM - 0.9421 RM | 40339 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
1 in
25.4 mm
|
||
1.5684 RM - 1.7377 RM | 124170 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.626 in
15.9 mm
|
||
2.1865 RM - 2.4224 RM | 32576 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.724 in
18.4 mm
|
||
0.1074 RM - 0.1179 RM | 8964518 In stock |
|
|
Natural
|
Round
|
HDPE
|
|
||
0.4991 RM - 0.5528 RM | 13032 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.28 in
7.1 mm
|
||
5.3654 RM - 5.945 RM | 4600 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.22 in
31.0 mm
|
||
1.9992 RM - 2.2151 RM | 271652 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.748 in
19.0 mm
|
||
9.5482 RM - 10.5796 RM | 12059 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.472 in
12.0 mm
|
||
9.6754 RM - 10.7202 RM | 699 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.283 in
58.0 mm
|
||
1.4587 RM - 1.6163 RM | 293 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
0.8896 RM - 0.9859 RM | 805 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.717 in
18.2 mm
|
||
0.5714 RM - 0.6333 RM | 63810 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.433 in
11.0 mm
|
||
6.7651 RM - 7.4953 RM | 2188 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
4.9865 RM - 9.6678 RM | 34 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
||
6.9028 RM - 7.6488 RM | 59508 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.394 in
10.0 mm
|
||
FF-004B | 2.3068 RM - 2.5554 RM | 75369 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.394 in
10.0 mm
|
|
0.6351 RM - 0.7034 RM | 5890 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue