Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
---|---|---|---|---|---|---|---|---|---|
0.5808 RM - 0.6432 RM | 46992 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
||
1.1505 RM - 1.2748 RM | 3036 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
||
0.4763 RM - 0.9228 RM | 29 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.354 in
9.0 mm
|
||
2.1865 RM - 2.4224 RM | 32576 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.724 in
18.4 mm
|
||
0.8896 RM - 0.9859 RM | 805 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.717 in
18.2 mm
|
||
0.5096 RM - 0.5644 RM | 123453 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.469 in
11.9 mm
|
||
551062 | 6.7651 RM - 7.4953 RM | 37752 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.283 in
58.0 mm
|
|
15140 | 0.6794 RM - 0.753 RM | 8665 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
|
1.9992 RM - 2.2151 RM | 271652 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.748 in
19.0 mm
|
||
4.9865 RM - 9.6678 RM | 34 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
||
1.4587 RM - 1.6163 RM | 293 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
5.3654 RM - 5.945 RM | 4600 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.22 in
31.0 mm
|
||
9.5482 RM - 10.5796 RM | 12059 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.472 in
12.0 mm
|
||
1.5445 RM - 1.7114 RM | 141256 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
1.5684 RM - 1.7377 RM | 124170 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.626 in
15.9 mm
|
||
0.8218 RM - 0.9106 RM | 19418 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.433 in
11.0 mm
|
||
0.3934 RM - 0.436 RM | 158018 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.28 in
7.1 mm
|
||
6.9028 RM - 7.6488 RM | 59508 In stock |
ABS
|
|
Black
|
Round
|
ABS
|
0.394 in
10.0 mm
|
||
9.6754 RM - 10.7202 RM | 699 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.283 in
58.0 mm
|
||
0.6141 RM - 0.6806 RM | Request the lead time here |
Natural Rubber
|
|
Black
|
Round
|
Rubber
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue