Menu Search

Screw-On Bumper Feet

In stock

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Item Code Price range Availability Base Material Bumper Foot Style Colour Base Shape Material Base Height View
0.5808 RM - 0.6432 RM 46992 In stock
TPR
Black
Round
TPE/TPV
9.5 mm
1.1505 RM - 1.2748 RM 3036 In stock
TPR
Black
Round
TPE/TPV
11.5 mm
0.4763 RM - 0.9228 RM 29 In stock
Rubber
Black
Round
Rubber
9.0 mm
2.1865 RM - 2.4224 RM 32576 In stock
Rubber
Black
Round
Rubber
18.4 mm
0.8896 RM - 0.9859 RM 805 In stock
LDPE
Black
Round
LDPE
18.2 mm
0.5096 RM - 0.5644 RM 123453 In stock
LDPE
Black
Round
LDPE
11.9 mm
551062 6.7651 RM - 7.4953 RM 37752 In stock
PA
Black
Round
PA;Steel
58.0 mm
15140 0.6794 RM - 0.753 RM 8665 In stock
TPR
Black
Round
TPE/TPV
9.5 mm
1.9992 RM - 2.2151 RM 271652 In stock
LDPE
Black
Round
LDPE
19.0 mm
4.9865 RM - 9.6678 RM 34 In stock
Rubber
Black
Round
Rubber
23.0 mm
1.4587 RM - 1.6163 RM 293 In stock
Rubber
Black
Round
Rubber
9.5 mm
5.3654 RM - 5.945 RM 4600 In stock
PA
Black
Round
PA;Steel
31.0 mm
9.5482 RM - 10.5796 RM 12059 In stock
ABS
Black
Round
ABS
12.0 mm
1.5445 RM - 1.7114 RM 141256 In stock
LDPE
Black
Round
LDPE
16.0 mm
1.5684 RM - 1.7377 RM 124170 In stock
TPR
Black
Round
TPE/TPV
15.9 mm
0.8218 RM - 0.9106 RM 19418 In stock
TPR
Black
Round
TPE/TPV
11.0 mm
0.3934 RM - 0.436 RM 158018 In stock
LDPE
Black
Round
LDPE
7.1 mm
6.9028 RM - 7.6488 RM 59508 In stock
ABS
Black
Round
ABS
10.0 mm
9.6754 RM - 10.7202 RM 699 In stock
PA
Black
Round
PA;Steel
58.0 mm
0.6141 RM - 0.6806 RM Request the lead time here
Natural Rubber
Black
Round
Rubber
8.0 mm
  • of 3
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15130

Price Range
0.6432 RM - 0.5808 RM

Stock Levels
46992 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.5 mm | 0.453 in ; TPR

15125

Price Range
1.2748 RM - 1.1505 RM

Stock Levels
3036 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 16.0 mm | 0.63 in ; Base Height - 9.0 mm | 0.354 in ; Rubber

462177

Price Range
0.9228 RM - 0.4763 RM

Stock Levels
29 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
2.4224 RM - 2.1865 RM

Stock Levels
32576 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; LDPE

50954

Price Range
0.9859 RM - 0.8896 RM

Stock Levels
805 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.9 mm | 0.469 in ; LDPE

51607

Price Range
0.5644 RM - 0.5096 RM

Stock Levels
123453 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Gripneck Feet - Base Diameter - 54.0 mm | 2.126 in ; Base Height - 58.0 mm | 2.283 in ; Stem Length 22.0 mm | 0.866 in; PA

551062

Price Range
7.4953 RM - 6.7651 RM

Stock Levels
37752 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15140

Price Range
0.753 RM - 0.6794 RM

Stock Levels
8665 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 55.0 mm | 2.165 in ; Base Height - 19.0 mm | 0.748 in ; LDPE

49099

Price Range
2.2151 RM - 1.9992 RM

Stock Levels
271652 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 23.0 mm | 0.906 in ; Rubber

462182

Price Range
9.6678 RM - 4.9865 RM

Stock Levels
34 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.5 mm | 0.374 in ; Rubber

SOF-15140

Price Range
1.6163 RM - 1.4587 RM

Stock Levels
293 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Gripneck Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 31.0 mm | 1.22 in ; Stem Length 25.0 mm | 0.984 in; PA

551061

Price Range
5.945 RM - 5.3654 RM

Stock Levels
4600 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 12.0 mm | 0.472 in ; ABS

BF-1005

Price Range
10.5796 RM - 9.5482 RM

Stock Levels
12059 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet - Base Diameter - 45.0 mm | 1.772 in ; Base Height - 16.0 mm | 0.63 in ; LDPE

49098

Price Range
1.7114 RM - 1.5445 RM

Stock Levels
141256 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.9 mm | 0.626 in ; TPR

15111

Price Range
1.7377 RM - 1.5684 RM

Stock Levels
124170 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; TPR

15124

Price Range
0.9106 RM - 0.8218 RM

Stock Levels
19418 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; LDPE

60470

Price Range
0.436 RM - 0.3934 RM

Stock Levels
158018 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 40.0 mm | 1.575 in ; Base Height - 10.0 mm | 0.394 in ; ABS

BF-1001

Price Range
7.6488 RM - 6.9028 RM

Stock Levels
59508 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Gripneck Feet - Base Diameter - 70.0 mm | 2.756 in ; Base Height - 58.0 mm | 2.283 in ; Stem Length 38.0 mm | 1.496 in; PA

551063

Price Range
10.7202 RM - 9.6754 RM

Stock Levels
699 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 22.0 mm | 0.866 in ; Base Height - 8.0 mm | 0.315 in ; Natural Rubber

20014933

Price Range
0.6806 RM - 0.6141 RM

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Natural Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber