Menu Search

Screw-On Bumper Feet

In stock

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Item Code Price range Availability Base Material Bumper Foot Style Colour Base Shape Material Base Height View
0.1074 RM - 0.1179 RM 1130010 In stock
Natural
Round
HDPE
0.8218 RM - 0.9106 RM 19418 In stock
TPR
Black
Round
TPE/TPV
11.0 mm
0.3934 RM - 0.436 RM 158028 In stock
LDPE
Black
Round
LDPE - PIR
7.1 mm
0.5714 RM - 0.6333 RM 63810 In stock
LDPE
Black
Round
LDPE - PIR
11.0 mm
6.7651 RM - 7.4953 RM 2188 In stock
PA
Black
Round
PA;Steel
36.0 mm
0.5808 RM - 0.6432 RM 46992 In stock
TPR
Black
Round
TPE/TPV
9.5 mm
1.1505 RM - 1.2748 RM 79536 In stock
TPR
Black
Round
TPE/TPV
11.5 mm
1.5445 RM - 1.7114 RM 141256 In stock
LDPE
Black
Round
LDPE
16.0 mm
9.5482 RM - 10.5796 RM 15471 In stock
ABS
Black
Round
ABS
12.0 mm
2.5163 RM - 2.7878 RM 195107 In stock
Elastomer
Black
Round
TPE
14.0 mm
0.4763 RM - 0.9228 RM 29 In stock
Rubber
Black
Round
Rubber
9.0 mm
5.3654 RM - 5.945 RM 4600 In stock
PA
Black
Round
PA;Steel
31.0 mm
2.1865 RM - 2.4224 RM 136186 In stock
Rubber
Black
Round
Rubber
18.4 mm
0.3864 RM - 0.4279 RM 171012 In stock
LDPE
Black
Round
LDPE - PIR
9.5 mm
FF-004B 2.3068 RM - 2.5554 RM 105 In stock
Elastomer
Black
Round
TPE
10.0 mm
10.3572 RM - 11.4773 RM 47189 In stock
ABS
Black
Round
ABS
16.0 mm
5.3654 RM - 5.945 RM 5805 In stock
PA
Black
Round
PA;Steel
36.0 mm
1.691 RM - 1.8737 RM 51348 In stock
Rubber
Black
Round
Rubber
15.3 mm
1.5684 RM - 1.7377 RM 132510 In stock
TPR
Black
Round
TPE/TPV
15.9 mm
1.6291 RM - 1.8054 RM 16277 In stock
TPR
Black
Round
TPE/TPV
18.2 mm
  • of 3
Natural HDPE Headboard Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 36.0 mm | 1.417 in

110726

Price Range
0.1179 RM - 0.1074 RM

Stock Levels
1130010 In stock
Attributes
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; TPR

15124

Price Range
0.9106 RM - 0.8218 RM

Stock Levels
19418 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; LDPE

60470

Price Range
0.436 RM - 0.3934 RM

Stock Levels
158028 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; LDPE

60785

Price Range
0.6333 RM - 0.5714 RM

Stock Levels
63810 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Gripneck Feet - Base Diameter - 60.0 mm | 2.362 in ; Base Height - 36.0 mm | 1.417 in ; Stem Length 22.0 mm | 0.866 in; PA

551064

Price Range
7.4953 RM - 6.7651 RM

Stock Levels
2188 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15130

Price Range
0.6432 RM - 0.5808 RM

Stock Levels
46992 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.5 mm | 0.453 in ; TPR

15125

Price Range
1.2748 RM - 1.1505 RM

Stock Levels
79536 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 45.0 mm | 1.772 in ; Base Height - 16.0 mm | 0.63 in ; LDPE

49098

Price Range
1.7114 RM - 1.5445 RM

Stock Levels
141256 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 12.0 mm | 0.472 in ; ABS

BF-1005

Price Range
10.5796 RM - 9.5482 RM

Stock Levels
15471 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Rivet Mount Feet - TPE ; Height 14.0 mm | 0.551 in ;Base Diameter 24.0 mm | 0.945 in ; Minimum Compatible Hole Diameter - 5.0 mm | 0.197 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-001B

Price Range
2.7878 RM - 2.5163 RM

Stock Levels
195107 In stock
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet - Base Diameter - 16.0 mm | 0.63 in ; Base Height - 9.0 mm | 0.354 in ; Rubber

462177

Price Range
0.9228 RM - 0.4763 RM

Stock Levels
29 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Gripneck Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 31.0 mm | 1.22 in ; Stem Length 25.0 mm | 0.984 in; PA

551061

Price Range
5.945 RM - 5.3654 RM

Stock Levels
4600 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
2.4224 RM - 2.1865 RM

Stock Levels
136186 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; LDPE

12477

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
171012 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 5.0 mm | 0.197 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-004B

Price Range
2.5554 RM - 2.3068 RM

Stock Levels
105 In stock
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet - Base Diameter - 60.0 mm | 2.362 in ; Base Height - 16.0 mm | 0.63 in ; ABS

BF-1002

Price Range
11.4773 RM - 10.3572 RM

Stock Levels
47189 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Gripneck Feet - Base Diameter - 49.0 mm | 1.929 in ; Base Height - 36.0 mm | 1.417 in ; Stem Length 22.0 mm | 0.866 in; PA

551065

Price Range
5.945 RM - 5.3654 RM

Stock Levels
5805 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.3 mm | 0.602 in ; Rubber

SOF-15111

Price Range
1.8737 RM - 1.691 RM

Stock Levels
51348 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.9 mm | 0.626 in ; TPR

15111

Price Range
1.7377 RM - 1.5684 RM

Stock Levels
132510 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; TPR

15127

Price Range
1.8054 RM - 1.6291 RM

Stock Levels
16277 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV