Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Bumper Foot Style | Colour | Base Shape | Material | Base Height | View | |
---|---|---|---|---|---|---|---|---|---|
1.904 RM - 2.1095 RM | Request the lead time here |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.591 in
15.0 mm
|
||
0.6141 RM - 0.6806 RM | Request the lead time here |
Natural Rubber
|
|
Black
|
Round
|
Rubber
|
0.315 in
8.0 mm
|
||
4.9854 RM - 5.5241 RM | 9500 In stock |
Natural Rubber
|
|
Black
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
||
2.4836 RM - 2.7516 RM | 478055 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.453 in
11.5 mm
|
||
0.4991 RM - 0.5528 RM | 13032 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.28 in
7.1 mm
|
||
SOF-15126 | 3.5255 RM - 3.9073 RM | 17795 In stock |
Rubber
|
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
|
0.8896 RM - 0.9859 RM | 805 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.717 in
18.2 mm
|
||
0.5096 RM - 0.5644 RM | 225018 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.469 in
11.9 mm
|
||
0.5714 RM - 0.6333 RM | 63810 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.433 in
11.0 mm
|
||
6.7651 RM - 7.4953 RM | 2188 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
1.417 in
36.0 mm
|
||
50701 | 0.3864 RM - 0.4284 RM | 66510 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.378 in
9.6 mm
|
|
11.5468 RM - 12.7941 RM | 3572 In stock |
PA
|
|
Black
|
Round
|
PA;Steel
|
2.48 in
63.0 mm
|
||
1.5445 RM - 1.7114 RM | 141256 In stock |
LDPE
|
|
Black
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
||
0.6351 RM - 0.7034 RM | 10 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.626 in
15.9 mm
|
||
0.8218 RM - 0.9106 RM | 19418 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.433 in
11.0 mm
|
||
0.3934 RM - 0.436 RM | 158028 In stock |
LDPE
|
|
Black
|
Round
|
LDPE - PIR
|
0.28 in
7.1 mm
|
||
0.5808 RM - 0.6432 RM | 46992 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
||
1.1505 RM - 1.2748 RM | 79536 In stock |
TPR
|
|
Black
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
||
0.6141 RM - 1.1913 RM | 36 In stock |
Rubber
|
|
Black
|
Round
|
LDPE
|
0.315 in
8.0 mm
|
||
2.5163 RM - 2.7878 RM | 195107 In stock |
Elastomer
|
|
Black
|
Round
|
TPE
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue