Menu Search

Screw-On Bumper Feet

In stock

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Item Code Price range Availability Base Material Bumper Foot Style Colour Base Shape Material Base Height View
0.1074 RM - 0.1179 RM 8964518 In stock
Natural
Round
HDPE
0.4991 RM - 0.5528 RM 13032 In stock
TPR
Black
Round
TPE/TPV
7.1 mm
0.8505 RM - 0.9421 RM 40339 In stock
LDPE
Black
Round
LDPE
25.4 mm
1.6291 RM - 1.8054 RM 16277 In stock
TPR
Black
Round
TPE/TPV
18.2 mm
SOF-15126 3.5255 RM - 3.9073 RM 353 In stock
Rubber
Black
Round
Rubber
25.0 mm
0.5808 RM - 0.6432 RM 46992 In stock
TPR
Black
Round
TPE/TPV
9.5 mm
10.3572 RM - 11.4773 RM 47189 In stock
ABS
Black
Round
ABS
16.0 mm
5.3654 RM - 5.945 RM 5805 In stock
PA
Black
Round
PA;Steel
36.0 mm
1.691 RM - 1.8737 RM 678 In stock
Rubber
Black
Round
Rubber
15.3 mm
0.8218 RM - 0.9106 RM 19418 In stock
TPR
Black
Round
TPE/TPV
11.0 mm
0.3934 RM - 0.436 RM 158018 In stock
LDPE
Black
Round
LDPE
7.1 mm
0.5714 RM - 0.6333 RM 63810 In stock
LDPE
Black
Round
LDPE
11.0 mm
6.7651 RM - 7.4953 RM 2188 In stock
PA
Black
Round
PA;Steel
36.0 mm
1.5684 RM - 1.7377 RM 124170 In stock
TPR
Black
Round
TPE/TPV
15.9 mm
0.4763 RM - 0.9228 RM 29 In stock
Rubber
Black
Round
Rubber
9.0 mm
5.3654 RM - 5.945 RM 4600 In stock
PA
Black
Round
PA;Steel
31.0 mm
2.1865 RM - 2.4224 RM 32576 In stock
Rubber
Black
Round
Rubber
18.4 mm
1.9992 RM - 2.2151 RM 271652 In stock
LDPE
Black
Round
LDPE
19.0 mm
4.9865 RM - 9.6678 RM 34 In stock
Rubber
Black
Round
Rubber
23.0 mm
9.6754 RM - 10.7202 RM 699 In stock
PA
Black
Round
PA;Steel
58.0 mm
  • of 3
Natural HDPE Headboard Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 36.0 mm | 1.417 in

110726

Price Range
0.1179 RM - 0.1074 RM

Stock Levels
8964518 In stock
Attributes
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; TPR

15129

Price Range
0.5528 RM - 0.4991 RM

Stock Levels
13032 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 22.2 mm | 0.874 in ; Base Height - 25.4 mm | 1 in ; LDPE

50769

Price Range
0.9421 RM - 0.8505 RM

Stock Levels
40339 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; TPR

15127

Price Range
1.8054 RM - 1.6291 RM

Stock Levels
16277 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 22.5 mm | 0.886 in ; Base Height - 25.0 mm | 0.984 in ; Rubber

SOF-15126

Price Range
3.9073 RM - 3.5255 RM

Stock Levels
353 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15130

Price Range
0.6432 RM - 0.5808 RM

Stock Levels
46992 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 60.0 mm | 2.362 in ; Base Height - 16.0 mm | 0.63 in ; ABS

BF-1002

Price Range
11.4773 RM - 10.3572 RM

Stock Levels
47189 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Gripneck Feet - Base Diameter - 49.0 mm | 1.929 in ; Base Height - 36.0 mm | 1.417 in ; Stem Length 22.0 mm | 0.866 in; PA

551065

Price Range
5.945 RM - 5.3654 RM

Stock Levels
5805 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.3 mm | 0.602 in ; Rubber

SOF-15111

Price Range
1.8737 RM - 1.691 RM

Stock Levels
678 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; TPR

15124

Price Range
0.9106 RM - 0.8218 RM

Stock Levels
19418 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; LDPE

60470

Price Range
0.436 RM - 0.3934 RM

Stock Levels
158018 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; LDPE

60785

Price Range
0.6333 RM - 0.5714 RM

Stock Levels
63810 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Gripneck Feet - Base Diameter - 60.0 mm | 2.362 in ; Base Height - 36.0 mm | 1.417 in ; Stem Length 22.0 mm | 0.866 in; PA

551064

Price Range
7.4953 RM - 6.7651 RM

Stock Levels
2188 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 19.0 mm | 0.748 in ; Base Height - 15.9 mm | 0.626 in ; TPR

15111

Price Range
1.7377 RM - 1.5684 RM

Stock Levels
124170 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 16.0 mm | 0.63 in ; Base Height - 9.0 mm | 0.354 in ; Rubber

462177

Price Range
0.9228 RM - 0.4763 RM

Stock Levels
29 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Gripneck Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 31.0 mm | 1.22 in ; Stem Length 25.0 mm | 0.984 in; PA

551061

Price Range
5.945 RM - 5.3654 RM

Stock Levels
4600 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
2.4224 RM - 2.1865 RM

Stock Levels
32576 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 55.0 mm | 2.165 in ; Base Height - 19.0 mm | 0.748 in ; LDPE

49099

Price Range
2.2151 RM - 1.9992 RM

Stock Levels
271652 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 23.0 mm | 0.906 in ; Rubber

462182

Price Range
9.6678 RM - 4.9865 RM

Stock Levels
34 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Gripneck Feet - Base Diameter - 70.0 mm | 2.756 in ; Base Height - 58.0 mm | 2.283 in ; Stem Length 38.0 mm | 1.496 in; PA

551063

Price Range
10.7202 RM - 9.6754 RM

Stock Levels
699 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyamide;Steel