Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Height | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 1.0226 RM - 1.1335 RM | 632 In stock |
Black
|
0.295 in
7.5 mm
|
0.807 in
20.5 mm
|
||
| 1.0226 RM - 1.1335 RM | 54622 In stock |
White
|
0.295 in
7.5 mm
|
0.807 in
20.5 mm
|
||
| 0.7973 RM - 0.8831 RM | 8156 In stock |
Clear
|
0.224 in
5.7 mm
|
0.5 in
12.7 mm
|
||
| 32427 | 0.7973 RM - 0.8831 RM | 243235 In stock |
Black
|
0.224 in
5.7 mm
|
0.5 in
12.7 mm
|
|
| 1.0226 RM - 1.1335 RM | 30528 In stock |
Clear
|
0.295 in
7.5 mm
|
0.807 in
20.5 mm
|
||
| 1.9729 RM - 1.9729 RM | 3950 In stock |
Black
|
0.402 in
10.2 mm
|
0.878 in
22.3 mm
|
||
| 462155 | 0.2446 RM - 0.2708 RM | 35 In stock |
Clear
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
|
| 0.4728 RM - 0.4728 RM | 10310 In stock |
Black
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 15.2287 RM - 15.2287 RM | 13 In stock |
Black
|
0.598 in
15.2 mm
|
1.811 in
46.0 mm
|
||
| 0.4728 RM - 0.4728 RM | 198030 In stock |
Clear
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
||
| 1.9729 RM - 1.9729 RM | 1239 In stock |
Clear
|
0.402 in
10.2 mm
|
0.878 in
22.3 mm
|
||
| 11.597 RM - 11.597 RM | 13197 In stock |
Clear
|
0.598 in
15.2 mm
|
1.811 in
46.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue