Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness | Hole A Fix Type | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
1.1697 RM - 1.231 RM | 12566 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.438 in
11.1 mm
|
||
1.2252 RM - 1.2894 RM | 1000 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.625 in
15.9 mm
|
||
1.2748 RM - 1.3419 RM | 14970 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.875 in
22.2 mm
|
||
0.9059 RM - 0.9543 RM | 3668 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.313 in
8 mm
|
||
1.1534 RM - 1.2141 RM | 7911 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.375 in
9.5 mm
|
||
0.5919 RM - 0.6234 RM | 5768 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.187 in
4.7 mm
|
||
1.1773 RM - 1.2398 RM | 30000 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.500 in
12.7 mm
|
||
1.2013 RM - 1.2643 RM | 16665 In stock |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.563 in
14.3 mm
|
||
0.7022 RM - 0.739 RM | Request the lead time here |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.157 in
4 mm
|
||
1.2497 RM - 1.3157 RM | Request the lead time here |
|
0.512 in
13 mm
|
|
Flat Fix
|
0.512 in
13 mm
|
0.750 in
19.1 mm
|
||
1.4674 RM - 2.845 RM | 1130 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
0.374 in
9.5 mm
|
||
0.7366 RM - 1.4283 RM | 20 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
0.626 in
15.9 mm
|
||
0.6181 RM - 1.1978 RM | 1047 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
0.374 in
9.5 mm
|
||
1.1697 RM - 1.2958 RM | 4121 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.472 in
12.0 mm
|
||
1.7744 RM - 3.4392 RM | 120 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
0.626 in
15.9 mm
|
||
0.6829 RM - 1.3238 RM | 58 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap-Lock
|
|
0.563 in
14.3 mm
|
||
1.0168 RM - 1.9717 RM | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap-Lock
|
|
0.563 in
14.3 mm
|
||
0.9538 RM - 1.8497 RM | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
1 in
25.4 mm
|
||
1.1569 RM - 2.2432 RM | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap-Lock
|
|
0.437 in
11.1 mm
|
||
1.4593 RM - 2.8286 RM | 1095 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap-Lock
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue