Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS), PA6 GF25%
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Base Outside Diameter View
0.6952 RM - 0.7711 RM 2010 In stock
Natural
Nylon
3.1 mm
3.8 mm
0.2942 RM - 0.3257 RM 38 In stock
Natural
Nylon
3.1 mm
3.8 mm
0.6292 RM - 0.6975 RM 2242 In stock
Natural
Nylon
3.3 mm
6.0 mm
0.5376 RM - 0.596 RM 2677 In stock
Black
Nylon
3.0 mm
3.7 mm
0.4886 RM - 0.5417 RM 11990 In stock
Natural
Nylon
2.9 mm
3.4 mm
1.1756 RM - 1.3028 RM 60 In stock
Black
Nylon
5.1 mm
6.6 mm
0.2177 RM - 0.2417 RM 4980 In stock
Natural
Nylon
3.1 mm
3.6 mm
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 3.8 mm | 0.15 in; Base Height 2.5 mm | 0.098 in; Base Outside Diameter 3.8 mm | 0.15 in; Compatible Screw Sizes #5M3

MNIM3-2.5

Price Range
0.7711 RM - 0.6952 RM

Stock Levels
2010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Polyamide
  • Washer Shape
    Cylindrical with Flange
  • Washer Type
    Insulator Washer
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 3.8 mm | 0.15 in; Base Height 1.0 mm | 0.039 in; Base Outside Diameter 3.8 mm | 0.15 in; Compatible Screw Sizes #5M3

MNIM3-1.0

Price Range
0.3257 RM - 0.2942 RM

Stock Levels
38 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Polyamide
  • Washer Shape
    Cylindrical with Flange
  • Washer Type
    Insulator Washer
Natural Nylon Insulator Washer Shoulder Washer - Outside Diameter 6.0 mm | 0.236 in; Base Height 1.3 mm | 0.051 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes #5M3

MNI-5-3

Price Range
0.6975 RM - 0.6292 RM

Stock Levels
2242 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Polyamide
  • Washer Shape
    Cylindrical with Flange
  • Washer Type
    Insulator Washer
Black Nylon Shoulder Washer - Outside Diameter 3.7 mm | 0.146 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.7 mm | 0.146 in; Compatible Screw Sizes #4M2.5

MNI-HT-4-2

Price Range
0.596 RM - 0.5376 RM

Stock Levels
2677 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    40% Glass Filled Polyphenylene Sulfide
  • Washer Shape
    Cylindrical with Flange
  • Thickness
    0.8 mm
Natural Nylon Shoulder Washer - Outside Diameter 3.4 mm | 0.134 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.4 mm | 0.134 in; Compatible Screw Sizes #4M2.5

MNI-HT-4-220

Price Range
0.5417 RM - 0.4886 RM

Stock Levels
11990 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    40% Glass Filled Polyphenylene Sulfide
  • Washer Shape
    Cylindrical with Flange
  • Thickness
    0.8 mm
Black Nylon Shoulder Washer - Outside Diameter 6.6 mm | 0.26 in; Base Height 2.4 mm | 0.094 in; Base Outside Diameter 6.6 mm | 0.26 in; Compatible Screw Sizes #10M5

MNI-HT-10-6

Price Range
1.3028 RM - 1.1756 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    40% Glass Filled Polyphenylene Sulfide
  • Washer Shape
    Cylindrical with Flange
  • Thickness
    2.4 mm
Bushing Washer - Outside Diameter 3.6 mm | 0.142 in; Base Height 1.2 mm | 0.046 in; Base Outside Diameter 3.6 mm | 0.142 in; Compatible Screw Sizes 4; Natural; Nylon

12SWS0210

Price Range
0.2417 RM - 0.2177 RM

Stock Levels
4980 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Washer Shape
    Cylindrical with Flange
  • Washer Type
    Bushing Washer