Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A secure and rotational side hinge that has a screw mount design. Side Hinges are suitable for a range of medium and heavy duty applications - making them highly versatile.
These hinges include rotational angles of 180 and 270 degrees. The range includes resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Other hinges featured in this range provider a low-cost security alternative.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 81.654 RM - 90.475 RM | 2796 In stock |
2.362 in
60.0 mm
|
|
Chrome Plated Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 10.5899 RM - 10.5899 RM | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
|
0.571 in
14.5 mm
|
||
| 9.8172 RM - 9.8172 RM | Request the lead time here |
2.559 in
65.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
||
| 18.9563 RM - 18.9563 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.398 in
35.5 mm
|
1.142 in
29.0 mm
|
||
| 7.596 RM - 7.596 RM | Request the lead time here |
2.413 in
61.3 mm
|
Bright Chrome
|
Zinc Alloy
|
0.406 in
10.3 mm
|
0.512 in
13.0 mm
|
||
| 16.9287 RM - 16.9287 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.886 in
22.5 mm
|
1.398 in
35.5 mm
|
||
| 17.8218 RM - 17.8218 RM | Request the lead time here |
3.563 in
90.5 mm
|
Powder Coating
|
Zinc Alloy
|
1.142 in
29.0 mm
|
1.142 in
29.0 mm
|
||
| 7.7981 RM - 7.7981 RM | Request the lead time here |
3.15 in
80.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
||
| 9.1761 RM - 9.1761 RM | Request the lead time here |
2.559 in
65.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 13.7308 RM - 13.7308 RM | Request the lead time here |
2.48 in
63.0 mm
|
No Finish
|
Zinc Alloy
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| 14.8496 RM - 14.8496 RM | Request the lead time here |
3.504 in
89.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.551 in
14.0 mm
|
||
| 8.8314 RM - 8.8314 RM | Request the lead time here |
1.772 in
45.0 mm
|
No Finish
|
Zinc Alloy
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
| 14.2516 RM - 14.2516 RM | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| 7.6057 RM - 7.6057 RM | 256 In stock |
2.539 in
64.5 mm
|
|
Powder Coated Zinc
|
0.689 in
17.5 mm
|
0.689 in
17.5 mm
|
||
| 6.3758 RM - 6.3758 RM | Request the lead time here |
2.362 in
60.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
||
| 11.333 RM - 11.333 RM | Request the lead time here |
3.15 in
80.0 mm
|
Bright Chrome
|
Zinc Alloy
|
0.571 in
14.5 mm
|
0.472 in
12.0 mm
|
||
| 3.8456 RM - 3.8456 RM | Request the lead time here |
1.654 in
42.0 mm
|
Matt
|
Zinc Alloy
|
|
0.417 in
10.6 mm
|
||
| 7.4801 RM - 7.4801 RM | Request the lead time here |
2.48 in
63.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
| 29.256 RM - 29.256 RM | Request the lead time here |
2.165 in
55.0 mm
|
Bright Chrome
|
Zinc Alloy
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| 7.8193 RM - 7.8193 RM | Request the lead time here |
1.299 in
33.0 mm
|
Powder Coating
|
Zinc Alloy
|
0.665 in
16.9 mm
|
1.323 in
33.6 mm