Menu Search

Slit Harness Wrap

In stock

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
13 results
Product SKUs information
Item Code Price range Availability Length Per Reel Inside Diameter Maximum Compatible Cable Diameter View
1,120.70 RM - 1,240.90 RM 1429 In stock
999.90 RM - 1,107.90 RM 6809 In stock
SHR-15-6V0B 785.10 RM - 870.30 RM 11637 In stock
678.30 RM - 751.20 RM Request the lead time here
761.10 RM - 1,401.50 RM 11051 In stock
1,245.00 RM - 1,379.30 RM 14321 In stock
929.80 RM - 1,029.60 RM 2010 In stock
959.00 RM - 1,063.50 RM 494 In stock
224.70 RM - 249.20 RM 5068 In stock
618.70 RM - 685.30 RM 76 In stock
600.60 RM - 665.40 RM 8001 In stock
528.20 RM - 585.50 RM 64 In stock
451.20 RM - 500.20 RM 32 In stock
Slit Harness Wrap - Black ; PA ; 100.0 m | 328.084 ft

SHR-08-6V0B

Price Range
1,240.90 RM - 1,120.70 RM

Stock Levels
1429 In stock
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    10.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 100.0 m | 328.084 ft

SHR-08-6NB

Price Range
1,107.90 RM - 999.90 RM

Stock Levels
6809 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    10.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 50.0 m | 164.042 ft

SHR-15-6V0B

Price Range
870.30 RM - 785.10 RM

Stock Levels
11637 In stock
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    14.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 30.0 m | 98.425 ft

SHR-20-6V0B

Price Range
751.20 RM - 678.30 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    17.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 20.0 m | 65.617 ft

SHR-25-6V0B

Price Range
1,401.50 RM - 761.10 RM

Stock Levels
11051 In stock
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    20.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 100.0 m | 328.084 ft

SHR-05-6V0B

Price Range
1,379.30 RM - 1,245.00 RM

Stock Levels
14321 In stock
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    10.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 15.0 m | 49.213 ft

SHR-32-6V0B

Price Range
1,029.60 RM - 929.80 RM

Stock Levels
2010 In stock
Attributes
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
  • Colour
    Black
  • Spiral Spacing
    24.9 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 100.0 m | 328.084 ft

SHR-05-6NB

Price Range
1,063.50 RM - 959.00 RM

Stock Levels
494 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    10.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PP ; 20.0 m | 65.617 ft

SHR-25-PPB

Price Range
249.20 RM - 224.70 RM

Stock Levels
5068 In stock
Attributes
  • Colour
    Black
  • Spiral Spacing
    20.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 15.0 m | 49.213 ft

SHR-32-6NB

Price Range
685.30 RM - 618.70 RM

Stock Levels
76 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    24.9 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 50.0 m | 164.042 ft

SHR-15-6NB

Price Range
665.40 RM - 600.60 RM

Stock Levels
8001 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    14.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 30.0 m | 98.425 ft

SHR-20-6NB

Price Range
585.50 RM - 528.20 RM

Stock Levels
64 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    17.0 mm
  • UL/CSA Description
    UL E208749
Slit Harness Wrap - Black ; PA ; 20.0 m | 65.617 ft

SHR-25-6NB

Price Range
500.20 RM - 451.20 RM

Stock Levels
32 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Black
  • Spiral Spacing
    20.0 mm
  • UL/CSA Description
    UL E208749