Menu Search

Spring Loaded Corner Hinges & Pin

In stock

Spring Loaded Concealed Hinges with Pin are for internally mounted doors. They can be used as a pair or a with hinge pin (32003192E) to be welded on the frame. they have a 110 degree hinge rotation angle and are suitable for left and right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Body Material View
78.3954 RM - 86.8656 RM 400 In stock
80.0 mm
51.5263 RM - 54.2385 RM 390 In stock
60.0 mm
47.5233 RM - 50.025 RM Request the lead time here
50.0 mm
40.3232 RM - 42.4448 RM Request the lead time here
75.0 mm
47.3583 RM - 49.8502 RM Request the lead time here
50.0 mm
41.5245 RM - 43.7098 RM Request the lead time here
60.0 mm
29.0412 RM - 30.5698 RM Request the lead time here
75.0 mm
40.3232 RM - 42.4448 RM Request the lead time here
50.0 mm
Stand Off Hinge - ; ; ;

399122E

Price Range
86.8656 RM - 78.3954 RM

Stock Levels
400 In stock
Attributes
  • Overall Length
    80.0 mm
Fixed Position Hinge - Leaf Thickness - 1.0 mm | 0.039 in; Overall Length - 60.0 mm | 2.362 in;

497587

Price Range
54.2385 RM - 51.5263 RM

Stock Levels
390 In stock
Attributes
  • Overall Length
    60.0 mm
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in;

497594

Price Range
50.025 RM - 47.5233 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 0.8 mm | 0.031 in; Overall Length - 75.0 mm | 2.953 in;

497590

Price Range
42.4448 RM - 40.3232 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in;

497593

Price Range
49.8502 RM - 47.3583 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
Fixed Position Hinge - Leaf Thickness - 1.0 mm | 0.039 in; Overall Length - 60.0 mm | 2.362 in;

497588

Price Range
43.7098 RM - 41.5245 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Finish
    Raw
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed
Fixed Position Hinge - Leaf Thickness - 0.8 mm | 0.031 in; Overall Length - 75.0 mm | 2.953 in;

497589

Price Range
30.5698 RM - 29.0412 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
Fixed Position Hinge - Leaf Thickness - 2.0 mm | 0.079 in; Overall Length - 50.0 mm | 1.969 in;

497592

Price Range
42.4448 RM - 40.3232 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Finish
    Zinc Plated
  • Mounting Method
    Screw
  • Mounting Orientation
    Right & Left handed