Quantity | Unit price |
---|---|
1000 - 9999 | 0.1448 RM |
10000 - 39999 | 0.1372 RM |
40000 + | 0.1307 RM |
Colour | Natural |
---|---|
Hole Type | No Screw Hole |
Material | Nylon |
Maximum Cable Bundle Diameter | 22.0 mm |
Maximum Cable Bundle Diameter | 0.866 in |
Overall Length | 3.252 in |
Overall Length | 82.6 mm |
Overall Width | 0.098 in |
Overall Width | 2.5 mm |
Thickness | 0.039 in |
Thickness | 1.0 mm |
Full Material | Nylon 6/6 |
Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue