| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 1.0296 RM |
| 10000 - 39999 | 0.9785 RM |
| 40000 + | 0.9293 RM |
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Cable Bundle Diameter Range | 28.0 mm |
| Cable Bundle Diameter Range | 1.102 in |
| Maximum Cable Bundle Diameter | 28.0 mm |
| Maximum Cable Bundle Diameter | 1.102 in |
| Minimum Loop Tensile Strength | 13.6 kg |
| Minimum Loop Tensile Strength | 13.6 kg |
| Overall Length | 5.236 in |
| Overall Length | 133.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue