Quantity | Unit price |
---|---|
1000 - 9999 | 0.5452 RM |
10000 - 39999 | 0.5177 RM |
40000 + | 0.4921 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Hole Type | No Screw Hole |
Material | Nylon |
Maximum Cable Bundle Diameter | 50.8 mm |
Maximum Cable Bundle Diameter | 2 in |
Overall Length | 203.2 mm |
Overall Length | 8 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Thickness | 1.3 mm |
Thickness | 0.051 in |
Full Material | Nylon 6/6 |
Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue