| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 0.6714 RM |
| 10000 - 39999 | 0.638 RM |
| 40000 + | 0.6058 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | Nylon 6/6 |
| Cable Bundle Diameter Range | 4.7 mm |
| Cable Bundle Diameter Range | 0.185 in |
| Maximum Cable Bundle Diameter | 4.7 mm |
| Maximum Cable Bundle Diameter | 0.185 in |
| Minimum Loop Tensile Strength | 22.0 kg |
| Minimum Loop Tensile Strength | 22.0 kg |
| Overall Length | 5.118 in |
| Overall Length | 130.0 mm |
| Overall Width | 0.189 in |
| Overall Width | 4.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue