Quantity | Unit price |
---|---|
500 - 4999 | 1.283 RM |
5000 - 19999 | 1.2188 RM |
20000 + | 1.1575 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole Type | No Screw Hole |
Material | Nylon |
Maximum Cable Bundle Diameter | 7.874 in |
Maximum Cable Bundle Diameter | 200.0 mm |
Overall Length | 336.6 mm |
Overall Length | 13.252 in |
Overall Width | 4.9 mm |
Overall Width | 0.193 in |
Thickness | 0.209 in |
Thickness | 5.3 mm |
Full Material | Nylon 6/6 |
Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue