Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.8176 RM - 0.9064 RM | 4135 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 59.0797 RM - 65.4623 RM | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 5.044 RM - 5.5891 RM | 38983 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
| 10286 | 0.1803 RM - 0.1997 RM | 589762 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
| 2.8574 RM - 3.1664 RM | 48263 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 774.7839 RM - 858.4867 RM | 39 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
| 4.4964 RM - 8.719 RM | 5644 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| 144.3942 RM - 159.9936 RM | 16 In stock |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 597.2041 RM - 661.7224 RM | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 1,852.0136 RM - 2,052.0936 RM | 140 In stock |
N
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
64 in
1625.6 mm
|
||
| 0.3333 RM - 0.3691 RM | 262088 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| 0.2816 RM - 0.312 RM | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 11.9261 RM - 13.2142 RM | 60116 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| 3.6168 RM - 4.0077 RM | 40629 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
||
| 343.2261 RM - 380.3058 RM | 464 In stock |
N
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
| 706.6762 RM - 783.0209 RM | 112 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 5.5623 RM - 6.1634 RM | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
5.394 in
137.0 mm
|
||
| 4.168 RM - 4.3871 RM | 2250 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
3.622 in
92.0 mm
|
||
| 0.4316 RM - 0.4541 RM | 572000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 4.8916 RM - 4.8916 RM | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm