Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
230 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
0.2046 RM - 0.2264 RM 17972 In stock
Red
LDPE
0.5178 RM - 0.5737 RM Request the lead time here
Red
LDPE
0.8469 RM - 0.9385 RM 2650 In stock
Red
LDPE
0.9051 RM - 1.0029 RM Request the lead time here
Red
LDPE
0.4577 RM - 0.5069 RM 5894 In stock
Red
LDPE
0.8129 RM - 0.9008 RM Request the lead time here
Red
LDPE
3.6168 RM - 4.0077 RM 40629 In stock
N
Yellow
LDPE
40.0 mm
127.0 mm
2.8574 RM - 3.1664 RM 48263 In stock
N
Yellow
LDPE
40.0 mm
101.6 mm
11.9261 RM - 13.2142 RM 60116 In stock
N
Yellow
LDPE
40.0 mm
219.1 mm
774.7839 RM - 858.4867 RM 39 In stock
N
Yellow
LDPE
185.0 mm
1117.8 mm
0.8176 RM - 0.9064 RM 4135 In stock
Y
Yellow
LDPE - PIR
30.0 mm
60.3 mm
0.1652 RM - 0.1827 RM Request the lead time here
Red
LDPE
0.1949 RM - 0.2161 RM 4750 In stock
Red
LDPE
0.3077 RM - 0.3411 RM 2399 In stock
Red
LDPE
0.1888 RM - 0.2095 RM Request the lead time here
Red
LDPE
0.2586 RM - 0.2865 RM 3249 In stock
Red
LDPE
0.2253 RM - 0.2495 RM 16439 In stock
Red
LDPE
3.2605 RM - 3.6125 RM 350287 In stock
N
Yellow
LDPE
40.0 mm
114.3 mm
28.7559 RM - 31.8633 RM 18632 In stock
N
Yellow
LDPE
50.0 mm
323.9 mm
2.7123 RM - 3.0055 RM 44263 In stock
Y
Yellow
LDPE
40.0 mm
101.6 mm
  • of 12
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
0.2264 RM - 0.2046 RM

Stock Levels
17972 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ;

D1-3/8A

Price Range
0.5737 RM - 0.5178 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ;

D1-3/16A

Price Range
0.9385 RM - 0.8469 RM

Stock Levels
2650 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ;

D1-3/4A

Price Range
1.0029 RM - 0.9051 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ;

D1-1/8A

Price Range
0.5069 RM - 0.4577 RM

Stock Levels
5894 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-1/2 in ;

D1-1/2A

Price Range
0.9008 RM - 0.8129 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 127.0 mm | 5 in Inside Height - 40.0 mm | 1.575 in Yellow

199486

Price Range
4.0077 RM - 3.6168 RM

Stock Levels
40629 In stock
Attributes
  • Inside Diameter
    127.0 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in Inside Height - 40.0 mm | 1.575 in Yellow

199482

Price Range
3.1664 RM - 2.8574 RM

Stock Levels
48263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 219.1 mm | 8.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199494

Price Range
13.2142 RM - 11.9261 RM

Stock Levels
60116 In stock
Attributes
  • Inside Diameter
    219.1 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1117.8 mm | 44.008 in Inside Height - 185.0 mm | 7.283 in Yellow

34248

Price Range
858.4867 RM - 774.7839 RM

Stock Levels
39 In stock
Attributes
  • Inside Diameter
    1117.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

10267

Price Range
0.9064 RM - 0.8176 RM

Stock Levels
4135 In stock
Attributes
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/4 in ;

D1/4A

Price Range
0.1827 RM - 0.1652 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/8 in ;

D3/8A

Price Range
0.2161 RM - 0.1949 RM

Stock Levels
4750 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 7/8 in ;

D7/8A

Price Range
0.3411 RM - 0.3077 RM

Stock Levels
2399 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1/2 ; Compatible Thread Standard UNEF ; No MS Spec

D1/2A

Price Range
0.2095 RM - 0.1888 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 3/4 in ;

D3/4A

Price Range
0.2865 RM - 0.2586 RM

Stock Levels
3249 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 5/8 in ;

D5/8A

Price Range
0.2495 RM - 0.2253 RM

Stock Levels
16439 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199484

Price Range
3.6125 RM - 3.2605 RM

Stock Levels
350287 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
31.8633 RM - 28.7559 RM

Stock Levels
18632 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199483

Price Range
3.0055 RM - 2.7123 RM

Stock Levels
44263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene