Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.2046 RM - 0.2264 RM | 17972 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.5178 RM - 0.5737 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.8469 RM - 0.9385 RM | 2650 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.9051 RM - 1.0029 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.4577 RM - 0.5069 RM | 5894 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.8129 RM - 0.9008 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 3.6168 RM - 4.0077 RM | 40629 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
||
| 2.8574 RM - 3.1664 RM | 48263 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 11.9261 RM - 13.2142 RM | 60116 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| 774.7839 RM - 858.4867 RM | 39 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
| 0.8176 RM - 0.9064 RM | 4135 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 0.1652 RM - 0.1827 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.1949 RM - 0.2161 RM | 4750 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.3077 RM - 0.3411 RM | 2399 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.1888 RM - 0.2095 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.2586 RM - 0.2865 RM | 3249 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.2253 RM - 0.2495 RM | 16439 In stock |
|
Red
|
LDPE
|
|
|
||
| 3.2605 RM - 3.6125 RM | 350287 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 28.7559 RM - 31.8633 RM | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 2.7123 RM - 3.0055 RM | 44263 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue