Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
230 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
2.2121 RM - 2.4513 RM 364 In stock
N
Yellow
LDPE - PIR
35.0 mm
76.1 mm
10296 1.5425 RM - 1.7094 RM 338013 In stock
N
Yellow
LDPE - PIR
30.0 mm
60.3 mm
597.2041 RM - 661.7224 RM Request the lead time here
N
Yellow
LDPE
180.0 mm
1016.0 mm
59.0797 RM - 65.4623 RM 8455 In stock
N
Yellow
LDPE
60.5 mm
406.4 mm
1,852.0136 RM - 2,052.0936 RM 140 In stock
N
Yellow
LDPE
230.0 mm
1625.6 mm
76.1772 RM - 84.4076 RM 2436 In stock
N
Yellow
LDPE
63.0 mm
457.2 mm
0.278 RM - 0.3084 RM 687909 In stock
Y
Yellow
LDPE
20.0 mm
21.3 mm
3.2605 RM - 3.6125 RM 350287 In stock
N
Yellow
LDPE
40.0 mm
114.3 mm
28.7559 RM - 31.8633 RM 18632 In stock
N
Yellow
LDPE
50.0 mm
323.9 mm
95.4474 RM - 105.7581 RM 1860 In stock
N
Yellow
LDPE
65.0 mm
508.0 mm
2.7123 RM - 3.0055 RM 44263 In stock
Y
Yellow
LDPE
40.0 mm
101.6 mm
24.611 RM - 27.2705 RM 436 In stock
Y
Yellow
LDPE
50.0 mm
323.9 mm
0.4189 RM - 0.4644 RM 264850 In stock
N
Yellow
LDPE - PIR
28.0 mm
42.4 mm
415.5001 RM - 460.3876 RM Request the lead time here
N
Yellow
LDPE
180.0 mm
965.2 mm
0.5221 RM - 0.5786 RM 61296 In stock
Y
Yellow
LDPE - PIR
30.0 mm
33.7 mm
4.4964 RM - 8.719 RM 5644 In stock
Y
Yellow
LDPE
40.0 mm
139.7 mm
144.3942 RM - 159.9936 RM 16 In stock
Y
Yellow
LDPE
65.0 mm
508.0 mm
102.8576 RM - 113.9696 RM 106 In stock
Y
Yellow
LDPE
60.5 mm
406.4 mm
639.1554 RM - 708.2059 RM 1402 In stock
N
Yellow
LDPE
200.0 mm
1219.2 mm
411.2617 RM - 455.6921 RM 217 In stock
N
Yellow
LDPE
170.0 mm
863.6 mm
  • of 12
Standard Sizes Pipe Cap - DN 65ANSI 2-1/2 Inside Diameter - 76.1 mm | 2.996 in Inside Height - 35.0 mm | 1.378 in Yellow

10298

Price Range
2.4513 RM - 2.2121 RM

Stock Levels
364 In stock
Attributes
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 in Yellow

10296

Price Range
1.7094 RM - 1.5425 RM

Stock Levels
338013 In stock
Attributes
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1016.0 mm | 40 in Inside Height - 180.0 mm | 7.087 in Yellow

31727

Price Range
661.7224 RM - 597.2041 RM

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1016.0 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in Inside Height - 60.5 mm | 2.382 in Yellow

43971

Price Range
65.4623 RM - 59.0797 RM

Stock Levels
8455 In stock
Attributes
  • Inside Diameter
    406.4 mm
  • Inside Height
    60.5 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1625.6 mm | 64 in Inside Height - 230.0 mm | 9.055 in Yellow

34256

Price Range
2,052.0936 RM - 1,852.0136 RM

Stock Levels
140 In stock
Attributes
  • Inside Diameter
    1625.6 mm
  • Inside Height
    230.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18 in Inside Height - 63.0 mm | 2.48 in Yellow

43972

Price Range
84.4076 RM - 76.1772 RM

Stock Levels
2436 In stock
Attributes
  • Inside Diameter
    457.2 mm
  • Inside Height
    63.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in ; Inside Height - 20.0 mm | 0.787 in ; Yellow

43558

Price Range
0.3084 RM - 0.278 RM

Stock Levels
687909 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199484

Price Range
3.6125 RM - 3.2605 RM

Stock Levels
350287 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
31.8633 RM - 28.7559 RM

Stock Levels
18632 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 508.0 mm | 20 in Inside Height - 65.0 mm | 2.559 in Yellow

43973

Price Range
105.7581 RM - 95.4474 RM

Stock Levels
1860 In stock
Attributes
  • Inside Diameter
    508.0 mm
  • Inside Height
    65.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199483

Price Range
3.0055 RM - 2.7123 RM

Stock Levels
44263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in ; Inside Height - 50.0 mm | 1.969 in ; Yellow

199499

Price Range
27.2705 RM - 24.611 RM

Stock Levels
436 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 42.4 mm | 1.669 in Inside Height - 28.0 mm | 1.102 in Yellow

10294

Price Range
0.4644 RM - 0.4189 RM

Stock Levels
264850 In stock
Attributes
  • Inside Diameter
    42.4 mm
  • Inside Height
    28.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 965.2 mm | 38 in Inside Height - 180.0 mm | 7.087 in Yellow

34244

Price Range
460.3876 RM - 415.5001 RM

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    965.2 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

43560

Price Range
0.5786 RM - 0.5221 RM

Stock Levels
61296 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199489

Price Range
8.719 RM - 4.4964 RM

Stock Levels
5644 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 508.0 mm | 20 in ; Inside Height - 65.0 mm | 2.559 in ; Yellow

43457

Price Range
159.9936 RM - 144.3942 RM

Stock Levels
16 In stock
Attributes
  • Inside Diameter
    508.0 mm
  • Inside Height
    65.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in ; Inside Height - 60.5 mm | 2.382 in ; Yellow

43455

Price Range
113.9696 RM - 102.8576 RM

Stock Levels
106 In stock
Attributes
  • Inside Diameter
    406.4 mm
  • Inside Height
    60.5 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1219.2 mm | 48 in Inside Height - 200.0 mm | 7.874 in Yellow

31725

Price Range
708.2059 RM - 639.1554 RM

Stock Levels
1402 In stock
Attributes
  • Inside Diameter
    1219.2 mm
  • Inside Height
    200.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 863.6 mm | 34 in Inside Height - 170.0 mm | 6.693 in Yellow

34240

Price Range
455.6921 RM - 411.2617 RM

Stock Levels
217 In stock
Attributes
  • Inside Diameter
    863.6 mm
  • Inside Height
    170.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene