Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 4.4964 RM - 8.719 RM | 46860 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| 1.3688 RM - 1.517 RM | 319 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 199492 | 5.8708 RM - 11.3833 RM | 93859 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
|
| 37.1853 RM - 41.2016 RM | 18005 In stock |
N
|
Yellow
|
LDPE
|
2.244 in
57.0 mm
|
14 in
355.6 mm
|
||
| 0.4565 RM - 0.5056 RM | 371715 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 5.9376 RM - 11.5133 RM | 74496 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
||
| 0.3879 RM - 0.4298 RM | 2579 In stock |
Y
|
Yellow
|
LDPE
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 28.7559 RM - 31.8633 RM | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 95.4474 RM - 105.7581 RM | 1860 In stock |
N
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 24.611 RM - 27.2705 RM | 436 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 2.2121 RM - 2.4513 RM | 364 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 10296 | 1.5425 RM - 1.7094 RM | 338013 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
|
| 597.2041 RM - 661.7224 RM | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 59.0797 RM - 65.4623 RM | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 1,852.0136 RM - 2,052.0936 RM | 140 In stock |
N
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
64 in
1625.6 mm
|
||
| 76.1772 RM - 84.4076 RM | 2436 In stock |
N
|
Yellow
|
LDPE
|
2.48 in
63.0 mm
|
18 in
457.2 mm
|
||
| 199480 | 2.0961 RM - 2.3225 RM | 317062 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
|
| 0.4189 RM - 0.4644 RM | 264850 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 415.5001 RM - 460.3876 RM | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
38 in
965.2 mm
|
||
| 3.6678 RM - 4.0642 RM | 4025 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm