Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
230 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
0.2046 RM - 0.2264 RM 17972 In stock
Red
LDPE
0.5178 RM - 0.5737 RM Request the lead time here
Red
LDPE
0.8469 RM - 0.9385 RM 2650 In stock
Red
LDPE
0.3327 RM - 0.3685 RM 7573 In stock
Red
LDPE
199480 2.0961 RM - 2.3225 RM 317062 In stock
N
Yellow
LDPE
36.0 mm
88.9 mm
28.7559 RM - 31.8633 RM 18632 In stock
N
Yellow
LDPE
50.0 mm
323.9 mm
4.4964 RM - 8.719 RM 46860 In stock
N
Yellow
LDPE
40.0 mm
139.7 mm
1.3688 RM - 1.517 RM 319 In stock
Y
Yellow
LDPE - PIR
35.0 mm
76.1 mm
2.7123 RM - 3.0055 RM 44263 In stock
Y
Yellow
LDPE
40.0 mm
101.6 mm
24.611 RM - 27.2705 RM 436 In stock
Y
Yellow
LDPE
50.0 mm
323.9 mm
3.6678 RM - 4.0642 RM 4025 In stock
Y
Yellow
LDPE
40.0 mm
114.3 mm
0.5221 RM - 0.5786 RM 61296 In stock
Y
Yellow
LDPE - PIR
30.0 mm
33.7 mm
0.2816 RM - 0.312 RM 267785 In stock
N
Yellow
LDPE - PIR
25.0 mm
26.9 mm
343.2261 RM - 380.3058 RM 464 In stock
N
Yellow
LDPE
100.0 mm
660.4 mm
518.7772 RM - 574.8222 RM 165 In stock
Y
Yellow
LDPE
185.0 mm
1066.8 mm
0.4565 RM - 0.5056 RM 371715 In stock
Y
Yellow
LDPE - PIR
28.0 mm
42.4 mm
5.9376 RM - 11.5133 RM 74496 In stock
Y
Yellow
LDPE
40.0 mm
168.3 mm
5.044 RM - 5.5891 RM 38983 In stock
N
Yellow
LDPE
40.0 mm
152.4 mm
10286 0.1803 RM - 0.1997 RM 589762 In stock
N
Yellow
LDPE - PIR
20.0 mm
21.3 mm
196.0061 RM - 217.1811 RM 1500 In stock
N
Yellow
LDPE
60.0 mm
558.8 mm
  • of 12
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
0.2264 RM - 0.2046 RM

Stock Levels
17972 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ;

D1-3/8A

Price Range
0.5737 RM - 0.5178 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ;

D1-3/16A

Price Range
0.9385 RM - 0.8469 RM

Stock Levels
2650 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Circular Connector Cap - Compatible Thread Sizes 1.000 in ;

D1A

Price Range
0.3685 RM - 0.3327 RM

Stock Levels
7573 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 88.9 mm | 3.5 in Inside Height - 36.0 mm | 1.417 in Yellow

199480

Price Range
2.3225 RM - 2.0961 RM

Stock Levels
317062 In stock
Attributes
  • Inside Diameter
    88.9 mm
  • Inside Height
    36.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in Inside Height - 50.0 mm | 1.969 in Yellow

199498

Price Range
31.8633 RM - 28.7559 RM

Stock Levels
18632 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199488

Price Range
8.719 RM - 4.4964 RM

Stock Levels
46860 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 76.1 mm | 2.996 in ; Inside Height - 35.0 mm | 1.378 in ; Yellow

10266

Price Range
1.517 RM - 1.3688 RM

Stock Levels
319 In stock
Attributes
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199483

Price Range
3.0055 RM - 2.7123 RM

Stock Levels
44263 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in ; Inside Height - 50.0 mm | 1.969 in ; Yellow

199499

Price Range
27.2705 RM - 24.611 RM

Stock Levels
436 In stock
Attributes
  • Inside Diameter
    323.9 mm
  • Inside Height
    50.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199485

Price Range
4.0642 RM - 3.6678 RM

Stock Levels
4025 In stock
Attributes
  • Inside Diameter
    114.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

43560

Price Range
0.5786 RM - 0.5221 RM

Stock Levels
61296 In stock
Attributes
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in Inside Height - 25.0 mm | 0.984 in Yellow

10287

Price Range
0.312 RM - 0.2816 RM

Stock Levels
267785 In stock
Attributes
  • Inside Diameter
    26.9 mm
  • Inside Height
    25.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26 in Inside Height - 100.0 mm | 3.937 in Yellow

31713

Price Range
380.3058 RM - 343.2261 RM

Stock Levels
464 In stock
Attributes
  • Inside Diameter
    660.4 mm
  • Inside Height
    100.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42 in ; Inside Height - 185.0 mm | 7.283 in ; Yellow

42013

Price Range
574.8222 RM - 518.7772 RM

Stock Levels
165 In stock
Attributes
  • Inside Diameter
    1066.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 42.4 mm | 1.669 in ; Inside Height - 28.0 mm | 1.102 in ; Yellow

10268

Price Range
0.5056 RM - 0.4565 RM

Stock Levels
371715 In stock
Attributes
  • Inside Diameter
    42.4 mm
  • Inside Height
    28.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 168.3 mm | 6.626 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199493

Price Range
11.5133 RM - 5.9376 RM

Stock Levels
74496 In stock
Attributes
  • Inside Diameter
    168.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    Y
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 40.0 mm | 1.575 in Yellow

199490

Price Range
5.5891 RM - 5.044 RM

Stock Levels
38983 In stock
Attributes
  • Inside Diameter
    152.4 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in Inside Height - 20.0 mm | 0.787 in Yellow

10286

Price Range
0.1997 RM - 0.1803 RM

Stock Levels
589762 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22 in Inside Height - 60.0 mm | 2.362 in Yellow

31710

Price Range
217.1811 RM - 196.0061 RM

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    558.8 mm
  • Inside Height
    60.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene