Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.2046 RM - 0.2264 RM | 17972 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.5178 RM - 0.5737 RM | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
| 0.8469 RM - 0.9385 RM | 2650 In stock |
|
Red
|
LDPE
|
|
|
||
| 0.3327 RM - 0.3685 RM | 7573 In stock |
|
Red
|
LDPE
|
|
|
||
| 199480 | 2.0961 RM - 2.3225 RM | 317062 In stock |
N
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
|
| 28.7559 RM - 31.8633 RM | 18632 In stock |
N
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 4.4964 RM - 8.719 RM | 46860 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| 1.3688 RM - 1.517 RM | 319 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
2.996 in
76.1 mm
|
||
| 2.7123 RM - 3.0055 RM | 44263 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 24.611 RM - 27.2705 RM | 436 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
12.752 in
323.9 mm
|
||
| 3.6678 RM - 4.0642 RM | 4025 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4.5 in
114.3 mm
|
||
| 0.5221 RM - 0.5786 RM | 61296 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| 0.2816 RM - 0.312 RM | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 343.2261 RM - 380.3058 RM | 464 In stock |
N
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
| 518.7772 RM - 574.8222 RM | 165 In stock |
Y
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 0.4565 RM - 0.5056 RM | 371715 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
| 5.9376 RM - 11.5133 RM | 74496 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
||
| 5.044 RM - 5.5891 RM | 38983 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
| 10286 | 0.1803 RM - 0.1997 RM | 589762 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
| 196.0061 RM - 217.1811 RM | 1500 In stock |
N
|
Yellow
|
LDPE
|
2.362 in
60.0 mm
|
22 in
558.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue