Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Size | Compatible Cable Shape | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|
0.7238 RM - 0.802 RM | 1964 In stock |
3.0 x 5.6 mm
|
Flat
|
0.098 in
2.5 mm
|
||
SRB-R-8 | 0.474 RM - 0.5253 RM | 9487 In stock |
8.2 - 9.2 mm
|
Round
|
0.126 in
3.2 mm
|
|
1.0203 RM - 1.1306 RM | 17006 In stock |
7.6 mm
|
Round
|
0.126 in
3.2 mm
|
||
0.6847 RM - 0.7588 RM | 338147 In stock |
7.6 mm
|
Round
|
0.063 in
1.6 mm
|
||
1.6554 RM - 1.8352 RM | 21 In stock |
10.5 mm
|
Round
|
0.039 in
1.0 mm
|
||
6.7902 RM - 7.5245 RM | 529 In stock |
6.4 - 15.2 mm
|
Round/Flat
|
0.098 in
2.5 mm
|
||
0.4273 RM - 0.4728 RM | 1939 In stock |
6.4 mm;7.4 mm
|
Round
|
0.063 in
1.6 mm
|
||
1.1283 RM - 1.2503 RM | 547 In stock |
9.2 - 10.5 mm
|
Round
|
0.063 in
1.6 mm
|
||
0.6923 RM - 0.7664 RM | 1063 In stock |
3.7 x 7.6 mm
|
Flat
|
0.063 in
1.6 mm
|
||
0.185 RM - 0.2049 RM | 3040 In stock |
3.0 x 5.6 mm
|
Dual
|
0.063 in
1.6 mm
|
||
SRB-R-6 | 0.3053 RM - 0.3385 RM | 35522 In stock |
8.26 mm
|
Round
|
0.126 in
3.2 mm
|
|
1.3624 RM - 1.5094 RM | 2259 In stock |
9.2 - 10.5 mm
|
Round
|
0.126 in
3.2 mm
|
||
0.631 RM - 0.6993 RM | 3727 In stock |
2.8 x 5.3 mm
|
Flat
|
0.063 in
1.6 mm
|
||
0.7442 RM - 0.8236 RM | 9574 In stock |
4.1 x 7.6 mm
|
Flat
|
0.098 in
2.5 mm
|
||
SRB-R-5 | 0.244 RM - 0.2703 RM | 119247 In stock |
6.35 mm
|
Round
|
0.098 in
2.5 mm
|
|
1.2048 RM - 1.3343 RM | 195 In stock |
5.8 mm
|
Round
|
|
||
1.2048 RM - 1.3343 RM | 10870 In stock |
6.0 mm
|
Round
|
0.098 in
2.5 mm
|
||
0.5183 RM - 0.5738 RM | 7884 In stock |
3.8 x 8.6 mm
|
Flat
|
0.13 in
3.3 mm
|
||
SRB-R-2 | 0.4389 RM - 0.4868 RM | 9396 In stock |
6.4 mm;7.4 mm
|
Round
|
0.098 in
2.5 mm
|
|
465707 | 1.5024 RM - 1.6647 RM | 430 In stock |
7.4 to 9.1 mm
|
Round
|
0.157 in
4.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue