Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In production

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
4.048 RM - 4.4852 RM 308 In stock
M10
Rigid
Black
60.0 mm
46.0 mm
120.1091 RM - 133.0842 RM 27 In stock
M8
Rigid
Natural
60.0 mm
40.0 mm
120.6274 RM - 133.6597 RM 25 In stock
M16
Rigid
Black
100.0 mm
124.0 mm
120.6274 RM - 133.6597 RM 34 In stock
M20
Rigid
Black
100.0 mm
124.0 mm
175.863 RM - 194.8618 RM 9 In stock
M12
Rigid
Natural
50.0 mm
50.0 mm
221.4564 RM - 245.3811 RM 100 In stock
M20
Rigid
Black
100.0 mm
124.0 mm
327.7038 RM - 363.1058 RM 4 In stock
M16
Rigid
Natural
150.0 mm
80.0 mm
470.3507 RM - 521.1635 RM 2 In stock
M20
Rigid
Natural
200.0 mm
120.0 mm
221.4564 RM - 245.3811 RM 197 In stock
M16
Rigid
Black
100.0 mm
124.0 mm
140.2975 RM - 155.4539 RM 15 In stock
M10
Rigid
Natural
60.0 mm
40.0 mm
151.9891 RM - 168.4091 RM 60 In stock
M10
Rigid
Natural
80.0 mm
50.0 mm
174.0839 RM - 192.8901 RM Request the lead time here
M12
Rigid
Natural
125.0 mm
60.0 mm
3.6289 RM - 4.0211 RM 129 In stock
M10
Rigid
Black
40.0 mm
46.0 mm
483.9924 RM - 536.2802 RM Request the lead time here
M24
Rigid
Natural
200.0 mm
120.0 mm
152.7309 RM - 169.231 RM 24 In stock
M12
Rigid
Natural
75.0 mm
50.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 60.0 mm | 2.362 in ; Base Diameter - 46.0 mm | 1.811 in ; Material - Steel

463787

Price Range
4.4852 RM - 4.048 RM

Stock Levels
308 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 60.0 mm | 2.362 in ; Base Diameter - 40.0 mm | 1.575 in ; Material - Stainless Steel

550107

Price Range
133.0842 RM - 120.1091 RM

Stock Levels
27 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel

493684

Price Range
133.6597 RM - 120.6274 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel

493688

Price Range
133.6597 RM - 120.6274 RM

Stock Levels
34 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M12 ; Thread Length - 50.0 mm | 1.969 in ; Base Diameter - 50.0 mm | 1.969 in ; Material - Stainless Steel

550110

Price Range
194.8618 RM - 175.863 RM

Stock Levels
9 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel;NBR Rubber

493689

Price Range
245.3811 RM - 221.4564 RM

Stock Levels
100 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 150.0 mm | 5.906 in ; Base Diameter - 80.0 mm | 3.15 in ; Material - Stainless Steel

550113

Price Range
363.1058 RM - 327.7038 RM

Stock Levels
4 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 200.0 mm | 7.874 in ; Base Diameter - 120.0 mm | 4.724 in ; Material - Stainless Steel

550114

Price Range
521.1635 RM - 470.3507 RM

Stock Levels
2 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel;NBR Rubber

493685

Price Range
245.3811 RM - 221.4564 RM

Stock Levels
197 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 60.0 mm | 2.362 in ; Base Diameter - 40.0 mm | 1.575 in ; Material - Stainless Steel

550108

Price Range
155.4539 RM - 140.2975 RM

Stock Levels
15 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 80.0 mm | 3.15 in ; Base Diameter - 50.0 mm | 1.969 in ; Material - Stainless Steel

550109

Price Range
168.4091 RM - 151.9891 RM

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M12 ; Thread Length - 125.0 mm | 4.921 in ; Base Diameter - 60.0 mm | 2.362 in ; Material - Stainless Steel

550112

Price Range
192.8901 RM - 174.0839 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 40.0 mm | 1.575 in ; Base Diameter - 46.0 mm | 1.811 in ; Material - Steel

463786

Price Range
4.0211 RM - 3.6289 RM

Stock Levels
129 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M24 ; Thread Length - 200.0 mm | 7.874 in ; Base Diameter - 120.0 mm | 4.724 in ; Material - Steel

550106

Price Range
536.2802 RM - 483.9924 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - M12 ; Thread Length - 75.0 mm | 2.953 in ; Base Diameter - 50.0 mm | 1.969 in ; Material - Stainless Steel

550111

Price Range
169.231 RM - 152.7309 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
  • Colour
    Natural