Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In production

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
221.4564 RM - 245.3811 RM 197 In stock
M16
Rigid
Black
100.0 mm
124.0 mm
221.4564 RM - 245.3811 RM 100 In stock
M20
Rigid
Black
100.0 mm
124.0 mm
4.048 RM - 4.4852 RM 308 In stock
M10
Rigid
Black
60.0 mm
46.0 mm
120.6274 RM - 133.6597 RM 25 In stock
M16
Rigid
Black
100.0 mm
124.0 mm
120.6274 RM - 133.6597 RM 34 In stock
M20
Rigid
Black
100.0 mm
124.0 mm
3.6289 RM - 4.0211 RM 129 In stock
M10
Rigid
Black
40.0 mm
46.0 mm
483.9924 RM - 536.2802 RM Request the lead time here
M24
Rigid
Natural
200.0 mm
120.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel;NBR Rubber

493685

Price Range
245.3811 RM - 221.4564 RM

Stock Levels
197 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel;NBR Rubber

493689

Price Range
245.3811 RM - 221.4564 RM

Stock Levels
100 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 60.0 mm | 2.362 in ; Base Diameter - 46.0 mm | 1.811 in ; Material - Steel

463787

Price Range
4.4852 RM - 4.048 RM

Stock Levels
308 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M16 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel

493684

Price Range
133.6597 RM - 120.6274 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M20 ; Thread Length - 100.0 mm | 3.937 in ; Base Diameter - 124.0 mm | 4.882 in ; Material - Steel

493688

Price Range
133.6597 RM - 120.6274 RM

Stock Levels
34 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Bolt Down Base
    Regular
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 40.0 mm | 1.575 in ; Base Diameter - 46.0 mm | 1.811 in ; Material - Steel

463786

Price Range
4.0211 RM - 3.6289 RM

Stock Levels
129 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M24 ; Thread Length - 200.0 mm | 7.874 in ; Base Diameter - 120.0 mm | 4.724 in ; Material - Steel

550106

Price Range
536.2802 RM - 483.9924 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
  • Colour
    Natural