Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
4.6527 RM - 5.1547 RM 282 In stock
M10
Black
20.0 mm
2.3266 RM - 2.5782 RM 19161 In stock
M8
Black
37.0 mm
1.768 RM - 1.9589 RM 15427 In stock
M6
Black
25.0 mm
1.7219 RM - 1.9075 RM 14640 In stock
M8
Black
16.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
5.1547 RM - 4.6527 RM

Stock Levels
282 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 37.0 mm | 1.457 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
2.5782 RM - 2.3266 RM

Stock Levels
19161 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    37.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
1.9589 RM - 1.768 RM

Stock Levels
15427 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 16.0 mm | 0.63 in ; Base Diameter - 20.0 mm | 0.787 in ; Material - PE

498654

Price Range
1.9075 RM - 1.7219 RM

Stock Levels
14640 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE
  • Base Type
    Rigid