Menu Search

Stud Mount Levelling Feet - Plastic Swivel Base

In stock

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Material Base Diameter View
252.8734 RM - 280.1918 RM 12 In stock
M24
Plastic Swivel
PA;Steel
100.0 mm
465495 3.0498 RM - 3.3785 RM 97690 In stock
M16
Rugged;Durable;Heavy Duty
Nylon
4.9941 RM - 9.6842 RM 91 In stock
M22
Rugged;Durable;Heavy Duty
Nylon
7.5869 RM - 14.711 RM 72 In stock
M30
Rugged;Durable;Heavy Duty
Nylon
6.4137 RM - 12.4357 RM 3016 In stock
M30
Rugged;Durable;Heavy Duty
Nylon
45.0 mm
Stud Mount Leveling Feet - Thread Size - M24 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Full Material - Polyamide

462440

Price Range
280.1918 RM - 252.8734 RM

Stock Levels
12 In stock
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Base Type
    Plastic Swivel
  • Thread Length
    150.0 mm
  • Compatible Thread Standard
    Metric Threads
Stud Mount Leveling Feet - Thread Size - M16 ; ; ; Material - Nylon

465495

Price Range
3.3785 RM - 3.0498 RM

Stock Levels
97690 In stock
Attributes
  • Thread Size
    M16
  • Base Type
    Rugged;Durable;Heavy Duty
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Material
    Nylon
Stud Mount Leveling Feet - Thread Size - M22 ; ; ; Material - Nylon

465490

Price Range
9.6842 RM - 4.9941 RM

Stock Levels
91 In stock
Attributes
  • Thread Size
    M22
  • Base Type
    Rugged;Durable;Heavy Duty
  • Compatible Thread Standard
    Metric Threads
  • Material
    Nylon
  • Mount Type
    Threaded Stud
Stud Mount Leveling Feet - Thread Size - M30 ; ; ; Material - Nylon

465492

Price Range
14.711 RM - 7.5869 RM

Stock Levels
72 In stock
Attributes
  • Thread Size
    M30
  • Base Type
    Rugged;Durable;Heavy Duty
  • Thread Length
    30.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Material
    Nylon
Stud Mount Leveling Feet - Thread Size - M30 ; Thread Length - 30.0 mm | 1.181 in ; Base Height - 45.0 mm | 1.772 in ; Nylon

465491

Price Range
12.4357 RM - 6.4137 RM

Stock Levels
3016 In stock
Attributes
  • Thread Size
    M30
  • Base Diameter
    45.0 mm
  • Base Type
    Rugged;Durable;Heavy Duty
  • Thread Length
    30.0 mm
  • Compatible Thread Standard
    Metric Threads