Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|
252.8734 RM - 280.1918 RM | 12 In stock |
M24
|
Plastic Swivel
|
PA;Steel
|
3.937 in
100.0 mm
|
||
465495 | 3.0498 RM - 3.3785 RM | 97690 In stock |
M16
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
|
7.5869 RM - 14.711 RM | 72 In stock |
M30
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
||
6.4137 RM - 12.4357 RM | 3016 In stock |
M30
|
Rugged;Durable;Heavy Duty
|
Nylon
|
1.772 in
45.0 mm
|
||
498658 | 3.1175 RM - 3.4543 RM | 5873 In stock |
M10
|
Rigid
|
PE;Steel
|
1.26 in
32.0 mm
|
|
4.9941 RM - 9.6842 RM | 91 In stock |
M22
|
Rugged;Durable;Heavy Duty
|
Nylon
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue