Menu Search

Swell Latches

In stock

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Frame Thickness Handle Width Maximum Compatible Door Thickness View
9.2843 RM - 9.2843 RM Request the lead time here
12.0 mm
3.2 mm
16.3477 RM - 16.3477 RM 79 In stock
17.0 mm
4.8 mm
Swell Latch - Projection Behind Door (Latched) - 13.5 mm; Black; Polyamide

270201E

Price Range
9.2843 RM - 9.2843 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Width
    12.0 mm
  • Maximum Compatible Door Thickness
    3.2 mm
  • Minimum Compatible Frame Thickness
    3.2 mm
  • Bushing Material
    Rubber
  • Handle Material
    Polyamide
Swell Latch - Projection Behind Door (Latched) - 19.5 mm; Black; PA6 GFR30

270202E

Price Range
16.3477 RM - 16.3477 RM

Stock Levels
79 In stock
Attributes
  • Handle Width
    17.0 mm
  • Maximum Compatible Door Thickness
    4.8 mm
  • Minimum Compatible Frame Thickness
    3.2 mm
  • Bushing Material
    SBR
  • Handle Material
    PA6 GFR30