Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 59.6837 RM - 62.8246 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 144.1927 RM - 159.769 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 199.7261 RM - 221.3036 RM | 43 In stock |
|
Black
|
|
|
|
||
| 98.1852 RM - 108.7921 RM | 66 In stock |
|
Black
|
|
|
|
||
| 79.5603 RM - 88.1549 RM | 24 In stock |
|
Black
|
|
|
|
||
| 58.3768 RM - 61.449 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 62.4774 RM - 65.7664 RM | Request the lead time here |
5.256 in
133.5 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coating
|
1.417 in
36.0 mm
|
||
| 34.0754 RM - 34.0754 RM | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coating
|
1.323 in
33.6 mm
|
||
| 35.9967 RM - 37.8907 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 37.0761 RM - 39.0278 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 34.9477 RM - 36.7871 RM | Request the lead time here |
|
Black
|
|
|
|
||
| Request the lead time here |
|
Natural
|
|
|
|
|||
| 34.9477 RM - 36.7871 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 199.7261 RM - 221.3036 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 144.1927 RM - 159.769 RM | 24 In stock |
|
Black
|
|
|
|
||
| 76.1857 RM - 84.4161 RM | Request the lead time here |
|
Black
|
|
|
|
||
| 115.3543 RM - 127.8158 RM | 24 In stock |
|
Black
|
|
|
|
||
| 144.1927 RM - 159.769 RM | 10 In stock |
|
Natural
|
|
|
|
||
| 144.1927 RM - 159.769 RM | Request the lead time here |
|
Natural
|
|
|
|
||
| 309.5508 RM - 309.5508 RM | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue