Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
20.848 RM - 23.1005 RM | 575 In stock |
0.945 in
24.0 mm
|
1.85 in
47.0 mm
|
Bolt: M8x70
|
3.11 in
79.0 mm
|
||
10.0653 RM - 11.1528 RM | 924 In stock |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
Bolt: M6x50
|
1.378 in
35.0 mm
|
||
23.1799 RM - 25.684 RM | 335 In stock |
0.945 in
24.0 mm
|
3.386 in
86.0 mm
|
Bolt: M8x75
|
3.583 in
91.0 mm
|
||
12.657 RM - 14.0246 RM | 173 In stock |
0.866 in
22.0 mm
|
1.732 in
44.0 mm
|
Bolt: M6x60
|
1.85 in
47.0 mm
|
||
25.6705 RM - 28.4437 RM | 319 In stock |
0.945 in
24.0 mm
|
4.094 in
104.0 mm
|
Bolt: M8x80
|
4.409 in
112.0 mm
|
||
600492 | 14.0812 RM - 15.6023 RM | 625 In stock |
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
Bolt: M8x60
|
2.48 in
63.0 mm
|
|
8.3878 RM - 9.2943 RM | 680 In stock |
0.709 in
18.0 mm
|
1.024 in
26.0 mm
|
Bolt: M5x40
|
1.102 in
28.0 mm
|
||
13.3691 RM - 14.8131 RM | 537 In stock |
0.866 in
22.0 mm
|
2.047 in
52.0 mm
|
Bolt: M6x60
|
2.165 in
55.0 mm
|
||
7.9675 RM - 8.8279 RM | 609 In stock |
0.787 in
20.0 mm
|
1.417 in
36.0 mm
|
Bolt: M6x50
|
1.535 in
39.0 mm
|
||
12.4036 RM - 13.7438 RM | 30 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
Bolt: M6x50
|
1.693 in
43.0 mm
|
||
4.9842 RM - 5.5224 RM | 133 In stock |
0.709 in
18.0 mm
|
0.669 in
17.0 mm
|
Bolt: M5x40
|
0.748 in
19.0 mm
|
||
23.7058 RM - 45.9664 RM | 35 In stock |
0.945 in
24.0 mm
|
3.622 in
92.0 mm
|
Bolt: M8x75
|
3.819 in
97.0 mm
|
||
12.9622 RM - 14.3631 RM | 690 In stock |
0.866 in
22.0 mm
|
1.89 in
48.0 mm
|
Bolt: M6x60
|
2.008 in
51.0 mm
|
||
15.1453 RM - 16.7814 RM | 518 In stock |
0.866 in
22.0 mm
|
2.52 in
64.0 mm
|
Bolt: M8x70
|
2.638 in
67.0 mm
|
||
5.1657 RM - 5.7243 RM | 963 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Bolt: M5x40
|
0.866 in
22.0 mm
|
||
600496 | 21.5671 RM - 23.8973 RM | 1074 In stock |
0.945 in
24.0 mm
|
3.15 in
80.0 mm
|
Bolt: M8x75
|
3.346 in
85.0 mm
|
|
9.3462 RM - 10.356 RM | 100 In stock |
0.787 in
20.0 mm
|
1.142 in
29.0 mm
|
Bolt: M6x50
|
1.22 in
31.0 mm
|
||
600491 | 13.7251 RM - 15.2077 RM | 5502 In stock |
0.866 in
22.0 mm
|
2.205 in
56.0 mm
|
Bolt: M6x60
|
2.323 in
59.0 mm
|
|
24.2323 RM - 26.8502 RM | 17 In stock |
0.945 in
24.0 mm
|
3.858 in
98.0 mm
|
Bolt: M8x80
|
4.055 in
103.0 mm
|
||
8.1333 RM - 9.0123 RM | 632 In stock |
0.709 in
18.0 mm
|
0.906 in
23.0 mm
|
Bolt: M5x40
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue