Menu Search

Tapered Knobs

In stock

Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Item Code Price range Availability Knob Length Thread Size Knob Style End Type Mount Type Mount Style View
5.3493 RM - 10.3726 RM 13 In stock
65.0 mm
M10
Long Tapered Knob
Conical
Through Hole
Female
4.755 RM - 5.2685 RM 28 In stock
40.1 mm
M6
Long Tapered Knob
Conical
Threaded Stud
Male
9.0572 RM - 10.0357 RM 89357 In stock
65.0 mm
M10
Long Tapered Knob
Conical
Threaded Stud
Male
466373 2.3371 RM - 2.5897 RM 70626 In stock
M6
2.9441 RM - 3.2623 RM 52 In stock
40.0 mm
M8
Long Tapered Knob
Conical
Through Hole
Female
5.3348 RM - 5.9108 RM 30335 In stock
M10
6.5033 RM - 7.2056 RM 64610 In stock
M12
7.0193 RM - 7.7775 RM 15 In stock
50.0 mm
M8
Long Tapered Knob
Conical
Threaded Stud
Male
7.9821 RM - 8.8447 RM 83 In stock
90.0 mm
M16
Long Tapered Knob
Conical
Through Hole
Female
1.88 RM - 2.0834 RM 18010 In stock
M5
4.1043 RM - 4.5474 RM 115 In stock
50.0 mm
M10
Long Tapered Knob
Conical
Through Hole
Female
4.0654 RM - 4.5043 RM 36810 In stock
M8
4.7763 RM - 5.2922 RM 67454 In stock
M8
6.2999 RM - 6.9805 RM 60830 In stock
M12
2.0834 RM - 2.3086 RM 510 In stock
M5
7.5292 RM - 8.3427 RM 73 In stock
80.0 mm
M12
Long Tapered Knob
Conical
Through Hole
Female
13.0193 RM - 14.4258 RM 26 In stock
80.0 mm
M12
Long Tapered Knob
Conical
Threaded Stud
Male
5.132 RM - 5.6862 RM 100240 In stock
M10
12.7371 RM - 14.1132 RM 25 In stock
90.0 mm
M12
Long Tapered Knob
Conical
Threaded Stud
Male
2.1338 RM - 2.3644 RM 46910 In stock
M6
Tapered Knob - Thread Size - M10 ; Knob Length - 65.0 mm | 2.559 in ; Knob Diameter - 23.0 mm | 0.906 in ; Mount Type - Through Hole

466339

Price Range
10.3726 RM - 5.3493 RM

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M6 ; Knob Length - 40.1 mm | 1.579 in ; Knob Diameter - 18.0 mm | 0.709 in ; Mount Type - Threaded Stud

466332

Price Range
5.2685 RM - 4.755 RM

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    Nylon
Tapered Knob - Thread Size - M10 ; Knob Length - 65.0 mm | 2.559 in ; Knob Diameter - 23.0 mm | 0.906 in ; Mount Type - Threaded Stud

466334

Price Range
10.0357 RM - 9.0572 RM

Stock Levels
89357 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    Nylon
Tapered Knob - Thread Size - M6 ; ; Knob Diameter - 18.0 mm | 0.709 in ;

466373

Price Range
2.5897 RM - 2.3371 RM

Stock Levels
70626 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M6
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M8 ; Knob Length - 40.0 mm | 1.575 in ; Knob Diameter - 18.0 mm | 0.709 in ; Mount Type - Through Hole

466337

Price Range
3.2623 RM - 2.9441 RM

Stock Levels
52 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M10 ; ; Knob Diameter - 28.0 mm | 1.102 in ;

466375

Price Range
5.9108 RM - 5.3348 RM

Stock Levels
30335 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M10
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M12 ; ; Knob Diameter - 31.0 mm | 1.22 in ;

466376

Price Range
7.2056 RM - 6.5033 RM

Stock Levels
64610 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M12
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M8 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 21.0 mm | 0.827 in ; Mount Type - Threaded Stud

466333

Price Range
7.7775 RM - 7.0193 RM

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    Nylon
Tapered Knob - Thread Size - M16 ; Knob Length - 90.0 mm | 3.543 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Through Hole

466341

Price Range
8.8447 RM - 7.9821 RM

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M5 ; ; Knob Diameter - 15.0 mm | 0.591 in ;

466377

Price Range
2.0834 RM - 1.88 RM

Stock Levels
18010 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M5
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M10 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 21.0 mm | 0.827 in ; Mount Type - Through Hole

466338

Price Range
4.5474 RM - 4.1043 RM

Stock Levels
115 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M8 ; ; Knob Diameter - 24.0 mm | 0.945 in ;

466379

Price Range
4.5043 RM - 4.0654 RM

Stock Levels
36810 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M8
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M8 ; ; Knob Diameter - 24.0 mm | 0.945 in ;

466374

Price Range
5.2922 RM - 4.7763 RM

Stock Levels
67454 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M8
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M12 ; ; Knob Diameter - 31.0 mm | 1.22 in ;

466381

Price Range
6.9805 RM - 6.2999 RM

Stock Levels
60830 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M12
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M5 ; ; Knob Diameter - 15.0 mm | 0.591 in ;

466372

Price Range
2.3086 RM - 2.0834 RM

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M5
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M12 ; Knob Length - 80.0 mm | 3.15 in ; Knob Diameter - 26.0 mm | 1.024 in ; Mount Type - Through Hole

466340

Price Range
8.3427 RM - 7.5292 RM

Stock Levels
73 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M12 ; Knob Length - 80.0 mm | 3.15 in ; Knob Diameter - 26.0 mm | 1.024 in ; Mount Type - Threaded Stud

466335

Price Range
14.4258 RM - 13.0193 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    Nylon
Tapered Knob - Thread Size - M10 ; ; Knob Diameter - 28.0 mm | 1.102 in ;

466380

Price Range
5.6862 RM - 5.132 RM

Stock Levels
100240 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M10
  • Full Material
    Polyamide 66
Tapered Knob - Thread Size - M12 ; Knob Length - 90.0 mm | 3.543 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Threaded Stud

466336

Price Range
14.1132 RM - 12.7371 RM

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Zinc Plated
  • Knob Style
    Long Tapered Knob
  • Material
    Nylon
Tapered Knob - Thread Size - M6 ; ; Knob Diameter - 18.0 mm | 0.709 in ;

466378

Price Range
2.3644 RM - 2.1338 RM

Stock Levels
46910 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M6
  • Full Material
    Polyamide 66