Tear Tab Caps protect the ends of tubes and pipes during transit and storage. They guard against damage, dirt, moisture, and other contaminants. These caps are extremely adaptable and may be used for a variety of applications and threads, including BSP, GAS, UNF, JIC, and NPT.
It features a simple tear-away tab for quick release and fast removal as a quick solution across a wide range of applications, including essential hydraulic tubes and pipelines that transport oils and other fluids. It is an excellent option for the manufacturing industry and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| 0.1774 RM - 0.1967 RM | 64510 In stock |
Blue
|
0.551 in
14.0 mm
|
|
||
| 0.122 RM - 0.1354 RM | 6532 In stock |
Blue
|
0.433 in
11.0 mm
|
|
||
| 0.2673 RM - 0.2965 RM | 10 In stock |
Blue
|
0.74 in
18.8 mm
|
|
||
| 0.4395 RM - 0.4868 RM | 2000 In stock |
Natural
|
1.305 in
33.15 mm
|
|
||
| 9.5838 RM - 10.6193 RM | 20 In stock |
Natural
|
6.6 in
167.64 mm
|
|
||
| 5.1395 RM - 5.6946 RM | 20 In stock |
Natural
|
4.48 in
113.79 mm
|
|
||
| 0.3771 RM - 0.4179 RM | 340239 In stock |
Yellow
|
1.035 in
26.3 mm
|
|
||
| 0.2031 RM - 0.2253 RM | Request the lead time here |
Natural
|
0.665 in
16.89 mm
|
|
||
| 0.4168 RM - 0.4617 RM | 312537 In stock |
Blue
|
1.643 in
41.73 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue