Tear Tab Caps protect the ends of tubes and pipes during transit and storage. They guard against damage, dirt, moisture, and other contaminants. These caps are extremely adaptable and may be used for a variety of applications and threads, including BSP, GAS, UNF, JIC, and NPT.
It features a simple tear-away tab for quick release and fast removal as a quick solution across a wide range of applications, including essential hydraulic tubes and pipelines that transport oils and other fluids. It is an excellent option for the manufacturing industry and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| 4.181 RM - 4.6328 RM | 20 In stock |
Natural
|
2.850 in
72.4 mm
|
|
||
| 0.293 RM - 0.3245 RM | Request the lead time here |
Natural
|
0.386 in
9.8 mm
|
|
||
| 0.2732 RM - 0.3029 RM | 14100 In stock |
Natural
|
0.817 in
20.75 mm
|
|
||
| 0.2136 RM - 0.237 RM | 208036 In stock |
Yellow
|
0.835 in
21.2 mm
|
|
||
| 0.1354 RM - 0.15 RM | 10 In stock |
Yellow
|
0.65 in
16.5 mm
|
|
||
| 0.1337 RM - 0.1483 RM | 7150 In stock |
Yellow
|
0.472 in
12.0 mm
|
|
||
| 0.2533 RM - 0.2808 RM | 105028 In stock |
Blue
|
0.386 in
9.8 mm
|
|
||
| 0.3817 RM - 0.4232 RM | 628668 In stock |
Blue
|
1.173 in
29.8 mm
|
|
||
| 0.3461 RM - 0.3835 RM | 18 In stock |
Yellow
|
0.866 in
22.0 mm
|
|
||
| 0.8925 RM - 0.9888 RM | 4019 In stock |
Blue
|
1.303 in
33.1 mm
|
|
||
| 0.3987 RM - 0.4419 RM | 198941 In stock |
Blue
|
1.305 in
33.15 mm
|
|
||
| 0.2341 RM - 0.2592 RM | 8307604 In stock |
Blue
|
0.866 in
22.0 mm
|
|
||
| 0.2656 RM - 0.2942 RM | Request the lead time here |
Natural
|
1.033 in
26.24 mm
|
|
||
| 0.122 RM - 0.1354 RM | 6532 In stock |
Blue
|
0.433 in
11.0 mm
|
|
||
| 0.61 RM - 0.6759 RM | 652874 In stock |
Blue
|
1.884 in
47.85 mm
|
|
||
| 0.2954 RM - 0.3275 RM | 8029 In stock |
Blue
|
1.033 in
26.24 mm
|
|
||
| 0.4494 RM - 0.4979 RM | 25518 In stock |
Blue
|
0.984 in
25.0 mm
|
|
||
| 4.0375 RM - 4.4735 RM | 270 In stock |
Natural
|
3.475 in
88.27 mm
|
|
||
| 0.2224 RM - 0.2463 RM | 10 In stock |
Blue
|
0.488 in
12.4 mm
|
|
||
| Y2A | 0.9158 RM - 1.0151 RM | 101 In stock |
Blue
|
2.339 in
59.41 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue