PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.
PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.
These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 | l1 | A/F | View | |
|---|---|---|---|---|---|---|---|
| 17.5884 RM - 18.5141 RM | 4562 In stock |
M3
|
6.0
|
12.0
|
6.0
|
||
| 25.158 RM - 26.4821 RM | Request the lead time here |
M3
|
10.0
|
30.0
|
6.0
|
||
| 28.7844 RM - 30.2994 RM | Request the lead time here |
M4
|
10.0
|
25.0
|
7.0
|
||
| 16.7806 RM - 17.6638 RM | Request the lead time here |
M3
|
5.0
|
10.0
|
6.0
|
||
| 16.171 RM - 17.0221 RM | Request the lead time here |
M3
|
4.0
|
8.0
|
6.0
|
||
| 18.7584 RM - 19.7456 RM | Request the lead time here |
M4
|
3.0
|
6.0
|
7.0
|
||
| 18.7584 RM - 19.7456 RM | Request the lead time here |
M4
|
2.5
|
5.0
|
7.0
|
||
| 21.9926 RM - 23.1501 RM | Request the lead time here |
M4
|
7.5
|
15.0
|
7.0
|
||
| 14.8775 RM - 15.6605 RM | Request the lead time here |
M3
|
3.0
|
6.0
|
6.0
|
||
| 26.073 RM - 27.4453 RM | Request the lead time here |
M4
|
10.0
|
20.0
|
7.0
|
||
| 19.4056 RM - 20.427 RM | Request the lead time here |
M3
|
9.0
|
18.0
|
6.0
|
||
| 19.0822 RM - 20.0866 RM | Request the lead time here |
M4
|
4.0
|
8.0
|
7.0
|
||
| 20.9367 RM - 22.0385 RM | Request the lead time here |
M4
|
6.0
|
12.0
|
8.0
|
||
| 24.5801 RM - 25.8737 RM | Request the lead time here |
M5
|
9.0
|
18.0
|
8.0
|
||
| 14.5541 RM - 15.3201 RM | Request the lead time here |
M3
|
2.5
|
5.0
|
6.0
|
||
| 18.4346 RM - 19.4048 RM | Request the lead time here |
M3
|
7.5
|
15.0
|
6.0
|
||
| 31.6951 RM - 33.3634 RM | Request the lead time here |
M4
|
10.0
|
30.0
|
7.0
|
||
| 19.4056 RM - 20.427 RM | Request the lead time here |
M5
|
4.0
|
8.0
|
8.0
|
||
| 31.0485 RM - 32.6825 RM | Request the lead time here |
M5
|
10.0
|
30.0
|
8.0
|
||
| 19.6918 RM - 20.7282 RM | Request the lead time here |
M4
|
5.0
|
10.0
|
7.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue