Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.
PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.
These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 | l1 | A/F | View | |
|---|---|---|---|---|---|---|---|
| 14.5541 RM - 15.3201 RM | Request the lead time here |
M3
|
2.5
|
5.0
|
6.0
|
||
| 18.4346 RM - 19.4048 RM | Request the lead time here |
M3
|
7.5
|
15.0
|
6.0
|
||
| 31.6951 RM - 33.3634 RM | Request the lead time here |
M4
|
10.0
|
30.0
|
7.0
|
||
| 19.4056 RM - 20.427 RM | Request the lead time here |
M5
|
4.0
|
8.0
|
8.0
|
||
| 14.8775 RM - 15.6605 RM | Request the lead time here |
M3
|
3.0
|
6.0
|
6.0
|
||
| 18.7584 RM - 19.7456 RM | Request the lead time here |
M4
|
2.5
|
5.0
|
7.0
|
||
| 21.9926 RM - 23.1501 RM | Request the lead time here |
M4
|
7.5
|
15.0
|
7.0
|
||
| 22.8905 RM - 24.0953 RM | 299 In stock |
M5
|
7.5
|
15.0
|
8.0
|
||
| 22.6393 RM - 23.8309 RM | Request the lead time here |
M3
|
10.0
|
25.0
|
6.0
|
||
| 20.9367 RM - 22.0385 RM | 316 In stock |
M4
|
6.0
|
12.0
|
7.0
|
||
| 19.6918 RM - 20.7282 RM | 494 In stock |
M4
|
5.0
|
10.0
|
8.0
|
||
| 34.2822 RM - 36.0865 RM | Request the lead time here |
M5
|
10.0
|
35.0
|
8.0
|
||
| 20.9233 RM - 22.0246 RM | Request the lead time here |
M3
|
10.0
|
20.0
|
6.0
|
||
| 24.5801 RM - 25.8737 RM | Request the lead time here |
M4
|
9.0
|
18.0
|
7.0
|
||
| 17.1257 RM - 18.027 RM | Request the lead time here |
M5
|
3.0
|
6.0
|
8.0
|
||
| 38.1631 RM - 40.1718 RM | Request the lead time here |
M5
|
10.0
|
40.0
|
8.0
|
||
| 16.171 RM - 17.0221 RM | Request the lead time here |
M3
|
4.0
|
8.0
|
6.0
|
||
| 18.7584 RM - 19.7456 RM | Request the lead time here |
M4
|
3.0
|
6.0
|
7.0
|
||
| 26.073 RM - 27.4453 RM | Request the lead time here |
M4
|
10.0
|
20.0
|
7.0
|
||
| 27.8143 RM - 29.2782 RM | Request the lead time here |
M5
|
10.0
|
25.0
|
8.0