Menu Search

Threaded Hexagonal Spacers - PEEK

In stock

PEEK Female Threaded Hexagonal Spacers are precision components that ensure secure attachment and exact alignment in electrical and mechanical systems. They provide internal threads for reliable support in harsh conditions.

PEEK (Polyether ether ketone) has flame resistance, dimensional stability, and chemical and heat (up to 260C) resistance. It also has a high strength-to-weight ratio and little outgassing, which ensures consistent performance in sensitive applications.

These spacers are well-suited for electrical applications in aerospace, telecommunications and semiconductor manufacturing industries. Ideal for use in connectors, circuit boards and for equipment subject to harsh conditions. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0503

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability d1 l2 l1 A/F View
17.5884 RM - 18.5141 RM 4562 In stock
M3
6.0
12.0
6.0
25.158 RM - 26.4821 RM Request the lead time here
M3
10.0
30.0
6.0
28.7844 RM - 30.2994 RM Request the lead time here
M4
10.0
25.0
7.0
31.0485 RM - 32.6825 RM Request the lead time here
M5
10.0
30.0
8.0
19.4056 RM - 20.427 RM Request the lead time here
M3
9.0
18.0
6.0
18.7584 RM - 19.7456 RM Request the lead time here
M4
2.5
5.0
7.0
20.9367 RM - 22.0385 RM Request the lead time here
M4
6.0
12.0
8.0
24.5801 RM - 25.8737 RM Request the lead time here
M5
9.0
18.0
8.0
16.171 RM - 17.0221 RM Request the lead time here
M3
4.0
8.0
6.0
18.7584 RM - 19.7456 RM Request the lead time here
M4
3.0
6.0
7.0
26.073 RM - 27.4453 RM Request the lead time here
M4
10.0
20.0
7.0
27.8143 RM - 29.2782 RM Request the lead time here
M5
10.0
25.0
8.0
19.0822 RM - 20.0866 RM Request the lead time here
M4
4.0
8.0
7.0
21.9926 RM - 23.1501 RM Request the lead time here
M4
7.5
15.0
7.0
38.1631 RM - 40.1718 RM Request the lead time here
M5
10.0
40.0
8.0
20.9367 RM - 22.0385 RM 316 In stock
M4
6.0
12.0
7.0
19.6918 RM - 20.7282 RM 494 In stock
M4
5.0
10.0
8.0
34.2822 RM - 36.0865 RM Request the lead time here
M5
10.0
35.0
8.0
22.8905 RM - 24.0953 RM 299 In stock
M5
7.5
15.0
8.0
18.4346 RM - 19.4048 RM Request the lead time here
M3
7.5
15.0
6.0
  • of 2
Hexagonal Spacer M3 12.0 6.0 6.0 PEEK

20767013

Price Range
18.5141 RM - 17.5884 RM

Stock Levels
4562 In stock
Attributes
  • d1
    M3
  • l1
    12.0
  • l2
    6.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M3 30.0 10.0 6.0 PEEK

20767068

Price Range
26.4821 RM - 25.158 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    30.0
  • l2
    10.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M4 25.0 10.0 7.0 PEEK

20767150

Price Range
30.2994 RM - 28.7844 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    25.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 30.0 10.0 8.0 PEEK

20767266

Price Range
32.6825 RM - 31.0485 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    30.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 18.0 9.0 6.0 PEEK

20767037

Price Range
20.427 RM - 19.4056 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    18.0
  • l2
    9.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M4 5.0 2.5 7.0 PEEK

20767075

Price Range
19.7456 RM - 18.7584 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    5.0
  • l2
    2.5
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 12.0 6.0 8.0 PEEK

20767211

Price Range
22.0385 RM - 20.9367 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • l2
    6.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 18.0 9.0 8.0 PEEK

20767235

Price Range
25.8737 RM - 24.5801 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    18.0
  • l2
    9.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 8.0 4.0 6.0 PEEK

20766993

Price Range
17.0221 RM - 16.171 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • l2
    4.0
  • A/F
    6.0
  • Colour
    Beige
Hexagonal Spacer M4 6.0 3.0 7.0 PEEK

20767082

Price Range
19.7456 RM - 18.7584 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • l2
    3.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 20.0 10.0 7.0 PEEK

20767143

Price Range
27.4453 RM - 26.073 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • l2
    10.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 25.0 10.0 8.0 PEEK

20767259

Price Range
29.2782 RM - 27.8143 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    25.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 8.0 4.0 7.0 PEEK

20767099

Price Range
20.0866 RM - 19.0822 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • l2
    4.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 15.0 7.5 7.0 PEEK

20767129

Price Range
23.1501 RM - 21.9926 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    15.0
  • l2
    7.5
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M5 40.0 10.0 8.0 PEEK

20767280

Price Range
40.1718 RM - 38.1631 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    40.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M4 12.0 6.0 7.0 PEEK

20767112

Price Range
22.0385 RM - 20.9367 RM

Stock Levels
316 In stock
Attributes
  • d1
    M4
  • l1
    12.0
  • l2
    6.0
  • A/F
    7.0
  • Colour
    Beige
Hexagonal Spacer M4 10.0 5.0 8.0 PEEK

20767204

Price Range
20.7282 RM - 19.6918 RM

Stock Levels
494 In stock
Attributes
  • d1
    M4
  • l1
    10.0
  • l2
    5.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 35.0 10.0 8.0 PEEK

20767273

Price Range
36.0865 RM - 34.2822 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    35.0
  • l2
    10.0
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M5 15.0 7.5 8.0 PEEK

20767228

Price Range
24.0953 RM - 22.8905 RM

Stock Levels
299 In stock
Attributes
  • d1
    M5
  • l1
    15.0
  • l2
    7.5
  • A/F
    8.0
  • Colour
    Beige
Hexagonal Spacer M3 15.0 7.5 6.0 PEEK

20767020

Price Range
19.4048 RM - 18.4346 RM

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    15.0
  • l2
    7.5
  • A/F
    6.0
  • Colour
    Beige