Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE, PA6.6 GF33, LDPE
  • Colour: Yellow, Black, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Compatible Thread Sizes (All) View
1.3454 RM - 1.4908 RM 21685 In stock
38.0 mm
Yellow
HDPE
13⁄16 in x 12
1.1645 RM - 1.2906 RM 21375 In stock
15.7 mm
Yellow
PP
2.186 RM - 2.4224 RM 60320 In stock
33.3 mm
Yellow
PP
2.1451 RM - 2.3768 RM 3012 In stock
50.0 mm
Yellow
HDPE
1-5/8 in x 12
0.8283 RM - 0.9187 RM 18629 In stock
28.0 mm
Yellow
HDPE
7/8 x 14
BL8H 1.1692 RM - 1.2952 RM 405028 In stock
26.9 mm
Yellow
PP
0.488 RM - 0.5411 RM 16635 In stock
14.0 mm
Yellow
HDPE
3/8 in x 24
498552 0.666 RM - 0.7378 RM 228267 In stock
22.0 mm
Yellow
HDPE
5/8 in x 18
BL5K 0.8884 RM - 0.9841 RM 3765 In stock
19.1 mm
Yellow
PP
1.0483 RM - 1.1616 RM 73251 In stock
35.0 mm
Yellow
HDPE
11⁄16 in x 12
BL12H 2.127 RM - 2.357 RM 15 In stock
40.9 mm
Yellow
PP
2.0038 RM - 2.2204 RM 22980 In stock
38.1 mm
Yellow
PP
0.9345 RM - 1.0349 RM 20816 In stock
31.0 mm
Yellow
HDPE
1 in x 14
1.0273 RM - 1.1382 RM 53141 In stock
23.9 mm
Yellow
PP
1.4779 RM - 1.6379 RM 32220 In stock
42.0 mm
Yellow
HDPE
15⁄16 in x 12
0.5393 RM - 0.5971 RM 867298 In stock
16.0 mm
Yellow
HDPE
7⁄16 in x 20
BL14C 3.5495 RM - 3.933 RM 1080 In stock
54 mm
Yellow
PP
0.7775 RM - 0.8615 RM 8323 In stock
27.0 mm
Yellow
HDPE
3/4 in x 16
1.0588 RM - 1.1732 RM 3029 In stock
17.4 mm
Black
PP
1/2-13
498674 0.5849 RM - 0.6485 RM 219210 In stock
19.0 mm
Yellow
HDPE
1/2 in x 20
  • of 2
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 13⁄16 in x 12 ; Threaded

498678

Price Range
1.4908 RM - 1.3454 RM

Stock Levels
21685 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    13⁄16 in x 12
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL3L

Price Range
1.2906 RM - 1.1645 RM

Stock Levels
21375 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    15.7 mm
  • Head Height
    4.6 mm
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL10I

Price Range
2.4224 RM - 2.186 RM

Stock Levels
60320 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.3 mm
  • Head Height
    6.4 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/8 in x 12 ; Threaded

498679

Price Range
2.3768 RM - 2.1451 RM

Stock Levels
3012 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-5/8 in x 12
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/8 x 14 ; Threaded

498677

Price Range
0.9187 RM - 0.8283 RM

Stock Levels
18629 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7/8 x 14
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL8H

Price Range
1.2952 RM - 1.1692 RM

Stock Levels
405028 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.9 mm
  • Head Height
    6.1 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 3/8 in x 24 ; Threaded

498672

Price Range
0.5411 RM - 0.488 RM

Stock Levels
16635 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/8 in x 24
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 5/8 in x 18 ; Threaded

498552

Price Range
0.7378 RM - 0.666 RM

Stock Levels
228267 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8 in x 18
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL5K

Price Range
0.9841 RM - 0.8884 RM

Stock Levels
3765 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    19.1 mm
  • Head Height
    4.6 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 11⁄16 in x 12 ; Threaded

498554

Price Range
1.1616 RM - 1.0483 RM

Stock Levels
73251 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11⁄16 in x 12
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL12H

Price Range
2.357 RM - 2.127 RM

Stock Levels
15 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    40.9 mm
  • Head Height
    7.4 mm
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL11D

Price Range
2.2204 RM - 2.0038 RM

Stock Levels
22980 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    38.1 mm
  • Head Height
    7.6 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1 in x 14 ; Threaded

498553

Price Range
1.0349 RM - 0.9345 RM

Stock Levels
20816 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1 in x 14
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL7J

Price Range
1.1382 RM - 1.0273 RM

Stock Levels
53141 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    23.9 mm
  • Head Height
    4.8 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 15⁄16 in x 12 ; Threaded

498555

Price Range
1.6379 RM - 1.4779 RM

Stock Levels
32220 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    15⁄16 in x 12
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7⁄16 in x 20 ; Threaded

498673

Price Range
0.5971 RM - 0.5393 RM

Stock Levels
867298 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    7⁄16 in x 20
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL14C

Price Range
3.933 RM - 3.5495 RM

Stock Levels
1080 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polypropylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    54 mm
  • Head Height
    7.6 mm
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 3/4 in x 16 ; Threaded

498676

Price Range
0.8615 RM - 0.7775 RM

Stock Levels
8323 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    3/4 in x 16
Threaded Protection Plug - Compatible Thread Standard - UNC Threads ; Compatible Thread Sizes - 1/2-13 ; Threaded

BL4B

Price Range
1.1732 RM - 1.0588 RM

Stock Levels
3029 In stock
Attributes
  • Fitting Style
    Threaded
  • Thread Engagement
    Threaded Fitting Plugs
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-0
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1/2 in x 20 ; Threaded

498674

Price Range
0.6485 RM - 0.5849 RM

Stock Levels
219210 In stock
Attributes
  • Fitting Style
    Threaded
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1/2 in x 20