Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
1.3454 RM - 1.4908 RM | 21685 In stock |
1.496 in
38.0 mm
|
Yellow
|
|
HDPE
|
13⁄16 in x 12
|
||
1.1645 RM - 1.2906 RM | 21375 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
||
2.186 RM - 2.4224 RM | 60320 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
||
2.1451 RM - 2.3768 RM | 3012 In stock |
1.969 in
50.0 mm
|
Yellow
|
|
HDPE
|
1-5/8 in x 12
|
||
0.8283 RM - 0.9187 RM | 18629 In stock |
1.102 in
28.0 mm
|
Yellow
|
|
HDPE
|
7/8 x 14
|
||
BL8H | 1.1692 RM - 1.2952 RM | 405028 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
|
0.488 RM - 0.5411 RM | 16635 In stock |
0.551 in
14.0 mm
|
Yellow
|
|
HDPE
|
3/8 in x 24
|
||
498552 | 0.666 RM - 0.7378 RM | 228267 In stock |
0.866 in
22.0 mm
|
Yellow
|
|
HDPE
|
5/8 in x 18
|
|
BL5K | 0.8884 RM - 0.9841 RM | 3765 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
|
1.0483 RM - 1.1616 RM | 73251 In stock |
1.378 in
35.0 mm
|
Yellow
|
|
HDPE
|
11⁄16 in x 12
|
||
BL12H | 2.127 RM - 2.357 RM | 15 In stock |
1.610 in
40.9 mm
|
Yellow
|
|
PP
|
|
|
2.0038 RM - 2.2204 RM | 22980 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
||
0.9345 RM - 1.0349 RM | 20816 In stock |
1.22 in
31.0 mm
|
Yellow
|
|
HDPE
|
1 in x 14
|
||
1.0273 RM - 1.1382 RM | 53141 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
||
1.4779 RM - 1.6379 RM | 32220 In stock |
1.654 in
42.0 mm
|
Yellow
|
|
HDPE
|
15⁄16 in x 12
|
||
0.5393 RM - 0.5971 RM | 867298 In stock |
0.63 in
16.0 mm
|
Yellow
|
|
HDPE
|
7⁄16 in x 20
|
||
BL14C | 3.5495 RM - 3.933 RM | 1080 In stock |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
|
0.7775 RM - 0.8615 RM | 8323 In stock |
1.063 in
27.0 mm
|
Yellow
|
|
HDPE
|
3/4 in x 16
|
||
1.0588 RM - 1.1732 RM | 3029 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
1/2-13
|
||
498674 | 0.5849 RM - 0.6485 RM | 219210 In stock |
0.748 in
19.0 mm
|
Yellow
|
|
HDPE
|
1/2 in x 20
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue