Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Compatible Thread Sizes | Overall Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
0.4967 RM - 0.5504 RM | 3925 In stock |
14.0 NaN
14.0 NaN
|
|
1.063 in
27.0 mm
|
0.504 in
12.8 mm
|
||
4.1046 RM - 4.5482 RM | 527 In stock |
11.0 NaN
11.0 NaN
|
|
4.134 in
105.0 mm
|
1.094 in
27.8 mm
|
||
1.0407 RM - 1.1534 RM | 49 In stock |
11.0 NaN
11.0 NaN
|
|
1.949 in
49.5 mm
|
0.764 in
19.4 mm
|
||
0.4454 RM - 0.4932 RM | 16016 In stock |
14.0 NaN
14.0 NaN
|
|
1.232 in
31.3 mm
|
1.272 in
32.3 mm
|
||
0.4022 RM - 0.4454 RM | 4210 In stock |
19.0 NaN
19.0 NaN
|
|
0.827 in
21.0 mm
|
0.484 in
12.3 mm
|
||
0.3747 RM - 0.415 RM | 14030 In stock |
19.0 NaN
19.0 NaN
|
|
0.874 in
22.2 mm
|
0.472 in
12.0 mm
|
||
11242 | 1.0606 RM - 1.175 RM | 57108 In stock |
11.0 NaN
11.0 NaN
|
|
2.173 in
55.2 mm
|
1.091 in
27.7 mm
|
|
1.5859 RM - 1.7569 RM | 569 In stock |
11.0 NaN
11.0 NaN
|
|
2.902 in
73.7 mm
|
1.11 in
28.2 mm
|
||
0.659 RM - 0.7302 RM | 18815 In stock |
14.0 NaN
14.0 NaN
|
|
1.102 in
28.0 mm
|
0.614 in
15.6 mm
|
||
10588 | 0.3222 RM - 0.3572 RM | 21121 In stock |
19.0 NaN
19.0 NaN
|
|
0.74 in
18.8 mm
|
0.504 in
12.8 mm
|
|
0.509 RM - 0.5639 RM | 1731 In stock |
11.0 NaN
11.0 NaN
|
|
1.567 in
39.8 mm
|
1.091 in
27.7 mm
|
||
0.8977 RM - 0.9946 RM | 28 In stock |
14.0 NaN
14.0 NaN
|
|
1.496 in
38.0 mm
|
1.244 in
31.6 mm
|
||
0.279 RM - 0.3094 RM | 11117 In stock |
28.0 NaN
28.0 NaN
|
|
0.646 in
16.4 mm
|
0.579 in
14.7 mm
|
||
0.4734 RM - 0.5247 RM | 3249 In stock |
14.0 NaN
14.0 NaN
|
|
1.272 in
32.3 mm
|
1.102 in
28.0 mm
|
||
0.4366 RM - 0.4839 RM | 7667 In stock |
14.0 NaN
14.0 NaN
|
|
1.102 in
28.0 mm
|
0.669 in
17.0 mm
|
||
10097 | 0.3508 RM - 0.3887 RM | 8085 In stock |
19.0 NaN
19.0 NaN
|
|
0.669 in
17.0 mm
|
0.413 in
10.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue