Menu Search

Threaded Protection Plugs - Metric Threads

In stock

Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Overall Diameter Thread Length Compatible Thread Sizes (All) View
0.4961 RM - 0.5498 RM 7914 In stock
31.3 mm
14.0 mm
12020 0.4068 RM - 0.4506 RM 34645 In stock
26.3 mm
14.0 mm
12021 0.394 RM - 0.4366 RM 204511 In stock
31.3 mm
13.8 mm
0.4617 RM - 0.5113 RM 77438 In stock
32.7 mm
13.8 mm
0.338 RM - 0.3742 RM 48010 In stock
12.3 mm
9.5 mm
3.0732 RM - 3.4053 RM 759 In stock
63.7 mm
15.5 mm
12019 0.3753 RM - 0.4162 RM 29828 In stock
22.0 mm
13.5 mm
0.3584 RM - 0.3969 RM 117671 In stock
28.2 mm
13.7 mm
12017 0.4506 RM - 0.4991 RM 2529 In stock
16.7 mm
8.7 mm
10458 0.5329 RM - 0.5907 RM 162425 In stock
23.5 mm
13.7 mm
0.30 RM - 0.3327 RM 1786 In stock
15.3 mm
10.4 mm
0.3479 RM - 0.3852 RM 5355 In stock
18.5 mm
10.7 mm
0.4506 RM - 0.4991 RM 8632 In stock
18.5 mm
9.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 31.3 mm | 1.232 in ; Thread Length 14.0 mm | 0.551 in ; LDPE - PIR ; Red

12022

Price Range
0.5498 RM - 0.4961 RM

Stock Levels
7914 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    14.0 mm
  • Overall Diameter
    31.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 26.3 mm | 1.035 in ; Thread Length 14.0 mm | 0.551 in ; LDPE - PIR ; Red

12020

Price Range
0.4506 RM - 0.4068 RM

Stock Levels
34645 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    14.0 mm
  • Overall Diameter
    26.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 31.3 mm | 1.232 in ; Thread Length 13.8 mm | 0.543 in ; LDPE - PIR ; Red

12021

Price Range
0.4366 RM - 0.394 RM

Stock Levels
204511 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.8 mm
  • Overall Diameter
    31.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 32.7 mm | 1.287 in ; Thread Length 13.8 mm | 0.543 in ; LDPE - PIR ; Red

12023

Price Range
0.5113 RM - 0.4617 RM

Stock Levels
77438 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.8 mm
  • Overall Diameter
    32.7 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 12.3 mm | 0.484 in ; Thread Length 9.5 mm | 0.374 in ; LDPE - PIR ; Red

12011

Price Range
0.3742 RM - 0.338 RM

Stock Levels
48010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    9.5 mm
  • Overall Diameter
    12.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 63.7 mm | 2.508 in ; Thread Length 15.5 mm | 0.61 in ; LDPE - PIR ; Red

12030

Price Range
3.4053 RM - 3.0732 RM

Stock Levels
759 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    15.5 mm
  • Overall Diameter
    63.7 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 22.0 mm | 0.866 in ; Thread Length 13.5 mm | 0.531 in ; LDPE - PIR ; Red

12019

Price Range
0.4162 RM - 0.3753 RM

Stock Levels
29828 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.5 mm
  • Overall Diameter
    22.0 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 28.2 mm | 1.11 in ; Thread Length 13.7 mm | 0.539 in ; LDPE - PIR ; Red

10128

Price Range
0.3969 RM - 0.3584 RM

Stock Levels
117671 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.7 mm
  • Overall Diameter
    28.2 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 16.7 mm | 0.657 in ; Thread Length 8.7 mm | 0.343 in ; LDPE - PIR ; Red

12017

Price Range
0.4991 RM - 0.4506 RM

Stock Levels
2529 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    8.7 mm
  • Overall Diameter
    16.7 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 23.5 mm | 0.925 in ; Thread Length 13.7 mm | 0.539 in ; LDPE - PIR ; Red

10458

Price Range
0.5907 RM - 0.5329 RM

Stock Levels
162425 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    13.7 mm
  • Overall Diameter
    23.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 15.3 mm | 0.602 in ; Thread Length 10.4 mm | 0.409 in ; LDPE - PIR ; Red

12012

Price Range
0.3327 RM - 0.30 RM

Stock Levels
1786 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    10.4 mm
  • Overall Diameter
    15.3 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 18.5 mm | 0.728 in ; Thread Length 10.7 mm | 0.421 in ; LDPE - PIR ; Red

12013

Price Range
0.3852 RM - 0.3479 RM

Stock Levels
5355 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    10.7 mm
  • Overall Diameter
    18.5 mm
Threaded Protection Plug - Metric Thread - Overall Diameter 18.5 mm | 0.728 in ; Thread Length 9.5 mm | 0.374 in ; LDPE - PIR ; Red

12018

Price Range
0.4991 RM - 0.4506 RM

Stock Levels
8632 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Standard
    Metric Threads
  • Thread Length
    9.5 mm
  • Overall Diameter
    18.5 mm