Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Thread Length | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
0.4961 RM - 0.5498 RM | 7914 In stock |
1.232 in
31.3 mm
|
0.551 in
14.0 mm
|
|
||
12020 | 0.4068 RM - 0.4506 RM | 34645 In stock |
1.035 in
26.3 mm
|
0.551 in
14.0 mm
|
|
|
12021 | 0.394 RM - 0.4366 RM | 204511 In stock |
1.232 in
31.3 mm
|
0.543 in
13.8 mm
|
|
|
0.4617 RM - 0.5113 RM | 77438 In stock |
1.287 in
32.7 mm
|
0.543 in
13.8 mm
|
|
||
0.338 RM - 0.3742 RM | 48010 In stock |
0.484 in
12.3 mm
|
0.374 in
9.5 mm
|
|
||
3.0732 RM - 3.4053 RM | 759 In stock |
2.508 in
63.7 mm
|
0.61 in
15.5 mm
|
|
||
12019 | 0.3753 RM - 0.4162 RM | 29828 In stock |
0.866 in
22.0 mm
|
0.531 in
13.5 mm
|
|
|
0.3584 RM - 0.3969 RM | 117671 In stock |
1.11 in
28.2 mm
|
0.539 in
13.7 mm
|
|
||
12017 | 0.4506 RM - 0.4991 RM | 2529 In stock |
0.657 in
16.7 mm
|
0.343 in
8.7 mm
|
|
|
10458 | 0.5329 RM - 0.5907 RM | 162425 In stock |
0.925 in
23.5 mm
|
0.539 in
13.7 mm
|
|
|
0.30 RM - 0.3327 RM | 1786 In stock |
0.602 in
15.3 mm
|
0.409 in
10.4 mm
|
|
||
0.3479 RM - 0.3852 RM | 5355 In stock |
0.728 in
18.5 mm
|
0.421 in
10.7 mm
|
|
||
0.4506 RM - 0.4991 RM | 8632 In stock |
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue